You searched for "PMI v507"
751600
GTIN: 4046548086133
PNOZsigma voltage monitoring relay up to PL e and SIL
Cl 3, UB = 24 - 48 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliary outputs,width:
90 mm, plug-in spring-loaded terminals, expansion with PNOZsigma
contact expansions.
On request
Available soon
Available ex-stock
On request
750600
GTIN: 4046548086119
PNOZsigma voltage monitoring relay up to PL e and SIL
CL 3, UB = 24 - 48 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliary outputs,
width: 90 mm, plug-in screw terminals, expansion with PNOZsigma
contact expansions.
On request
Available soon
Available ex-stock
On request
777959
GTIN: 4046548057973
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 VAC/DC,
UMmax = 690 V, width: 45 mm, standstill monitor, coated version.
The device monitors the EMC voltage created during
motor rundown.
On request
Available soon
Available ex-stock
On request
777949
GTIN: 4046548009156
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.02 - 0.5 VAC/DC,
UMmax = 690 V, width: 45 mm, standstill monitor. The device monitors
the EMC voltage created when motors run down.
On request
Available soon
Available ex-stock
On request
777951
GTIN: 4046548049732
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.0075 - 0.5 V
AC/DC, UMmax = 690 V, width: 45 mm, standstill monitor. The device
monitors the EMC voltage created during motor rundown.
On request
Available soon
Available ex-stock
On request
777950
GTIN: 4046548009149
Safety relay (standalone), inputs: 1/2-channel wiring,
outputs: 2 N/O, 1 N/C, 2 SC, UB 24 - 240 V AC/DC, UM = 0.12 - 3 V AC/DC,
UMmax = 690 V, width: 45 mm, standstill monitor. The device monitors
the EMC voltage created when motors run down.
On request
Available soon
Available ex-stock
On request
787949
GTIN: 4046548007923
Safety relay (standalone), inputs: Measuring inputs 1/3-phase
motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V,
switching threshold 20 - 500 mV, width 45 mm, plug-in spring-loadedterminals,
standstill monitor, EMC voltage created
during motor rundown.
On request
Available soon
Available ex-stock
On request
787950
GTIN: 4046548007916
Safety relay (standalone), inputs: Measuring inputs 1/3-phase
motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V,
switching threshold 120 - 3000 mV, width: 45 mm, plug-in
spring-loaded terminals, standstill monitoring, the device monitors theEMC voltage created during
motor rundown.
On request
Available soon
Available ex-stock
On request
787951
GTIN: 4046548050608
Safety relay (standalone), inputs: Measuring inputs 1/3-phase
motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V,
switching threshold 7.5 - 500 mV, width: 45 mm, plug-in spring-loadedterminals,
standstill monitor, the device monitors the EMC voltage created during
motor rundown.
On request
Available soon
Available ex-stock
On request