You searched for "PMI v507"
774085
GTIN: 4046548012101
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC,
automatic/manual/monitored start, start-up test, UB = 110 - 120 V
AC/24 V DC, width: 90 mm, screw terminals integrated, monitoring of
E-STOP, safety gates, feedback loop.
On request
Available soon
Available ex-stock
On request
774143
GTIN: 4046548011876
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 8 N/O, 1 N/C, UB = 110 -120 V AC, width:
90 mm, contact block to increase the number of contacts in connection
with safety-related control components.
On request
Available soon
Available ex-stock
On request