text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v507"

Did you mean: PMI v807?
    PSSu H PLC1 FS SN SD-R
    315070
    GTIN: 4046548067743
    PSSu, head module, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu H PLC1 FS SN SD M12-R
    315071
    GTIN: 4046548088267
    PSSu, head module, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 M12 female connector 4-pin D-coded, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card, M12 female connector, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu E F PS2-R
    315192
    GTIN: 4046548067774
    PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu E F PS-P-R
    315185
    GTIN: 4046548067767
    PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu H FS SN SD-R
    315085
    GTIN: 4046548067750
    PSSu, head module, decentralised system PSSuniversal I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET p RTFN, SD card, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu H FS SN SD M12-R
    315086
    GTIN: 4046548088274
    PSSu, head module, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 M12 female connectors, 4-pin D-coded, SafetyNET p RTFN, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu E F 4DI-R
    315200
    GTIN: 4046548066180
    PSSu, electronic module, failsafe, digital inputs and outputs, 4 inputs, 2 test pulse outputs 0.25 A, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu E F AI U-R
    315265
    GTIN: 4046548067842
    PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input, - 10.24 - 10.23 V, dual-pole, differential input, resolution 13 Bit, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu E F 4DO 0.5-R
    315210
    GTIN: 4046548067798
    PSSu, electronic module, failsafe, digital inputs and outputs, 4 outputs, 0.5 A, single-pole, positive-switching, short-circuit proof, overload-proof, free from feedback, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu E F AI I-R
    315260
    GTIN: 4046548067828
    PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input, 0 - 25.59 mA, dual-pole, differential input, resolution 12 Bit, potential-free, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu E F 2DO 2-R
    315215
    GTIN: 4046548067804
    PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, 2 A, single-pole, positive-switching, short circuit-proof,overload- proof, free from feedback, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu E F 2DOR 8-R
    315225
    GTIN: 4046548067811
    PSSu, electronic module, failsafe, digital inputs and outputs, 2 outputs, relay contacts, 8 A, N/O, potential-free, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu E F 2DI 60-R
    315201
    GTIN: 4046548067781
    PSSu, electronic module, failsafe, digital inputs and outputs, 2 inputs 60 V, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu E F DI OZ 2-R
    315220
    GTIN: 4046548068139
    PSSu, electronic module, failsafe, digital inputs and outputs, 1 input, 1 test pulse output 0.25 A, 1 output, 2 A, dual-pole, shortcircuit- proof, overload-proof, free from feedback, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSS u2 EF 4DO 2A -R
    327133
    GTIN: 4046548103571
    PSS u2, electronic module, failsafe, 4 outputs, semiconductor, 2 A, single-pole, switch-off delay, positive-switching, short circuit proof, overload proof, 1-row, for increased environmental requirements andrailway applications, terminal block PSS u2 T 8 required (not included in thescope of delivery ).

    €246.44
    PSS u2 EF 2DO R 8A -R
    327150
    GTIN: 4046548105643
    PSS u2, electronic module, failsafe, 2 outputs, relay contacts, normally open contact, to switch resistive and inductive loads, max. 250V AC 10 A (AC1), volt-free, switch-off delay configurable, for increased environmental requirements and railway applications, protective coding PSS u2 A CE T available for terminal block, 2-row, terminal block PSS u2 T 8 required (not included in the scope ofdelivery).

    €170.03
    PSS u2 EF 8DI -R
    327101
    GTIN: 4046548103564
    PSS u2, electronic module, failsafe, 8 inputs, pulse stretching, discrepancy monitoring, test pulse outputs with 24 V DC 0.25 A, configurable, short circuit proof, 1-row, for increased environmental requirements and railway applications, terminal block PSSu2 T 16 required (not included in the scope of delivery).

    €191.35

Save basket

Create a new order or get an individual offer

Select intended use