text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v507"

Did you mean: PMI v807?
    PSSu H PLC1 FS SN SD-R
    315070
    GTIN: 4046548067743
    PSSu, head module, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu H PLC2 FS SN SD
    312077
    GTIN: 4046548088052
    PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card not included.

    €1,881.65
    PSSu H PLC2 FS SN SD-T
    314077
    GTIN: 4046548088069
    PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, no SD card included, for increased environmental requirements.

    €2,352.08
    PSSu H PLC1 FS SN SD M12-R
    315071
    GTIN: 4046548088267
    PSSu, head module, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 M12 female connector 4-pin D-coded, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card, M12 female connector, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu H FS SN SD-R
    315085
    GTIN: 4046548067750
    PSSu, head module, decentralised system PSSuniversal I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET p RTFN, SD card, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSSu H FS2 SN SD-T
    314087
    GTIN: 4046548088229
    PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, SD card 512 MB, for increased environmental requirements.

    €749.13
    PSSu H FS2 SN SD
    312087
    GTIN: 4046548088212
    PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.

    €599.97
    PSSu H FS SN SD M12-R
    315086
    GTIN: 4046548088274
    PSSu, head module, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 M12 female connectors, 4-pin D-coded, SafetyNET p RTFN, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request

Save basket

Create a new order or get an individual offer

Select intended use