You searched for "PMI v507"
540253
GTIN: 4046548068153
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar
= 40 mm, PU = 1 piece uniquely coded switch.
On request
Available soon
Available ex-stock
On request
541259
GTIN: 4046548068177
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
can be connected in series, IP67, typ. operating distance 11 mm, Sao = 8mm, Sar = 20
mm, one actuation direction, PU = 1 piece uniquely fully coded
switch.
On request
Available soon
Available ex-stock
On request
541260
GTIN: 4046548068245
RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, one
actuation direction, IP67, typ. operating distance 11 mm, Sao = 8 mm,Sar =
20 mm, PU = 1 piece uniquely fully coded switch.
On request
Available soon
Available ex-stock
On request
541261
GTIN: 4046548068269
RFiD safety switch, 2 safe SC outputs, connection cable 5 m,
one actuation direction, IP69K, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece uniquely fully coded switch.
On request
Available soon
Available ex-stock
On request
541253
GTIN: 4046548068160
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece uniquely fully coded switch.
On request
Available soon
Available ex-stock
On request
542250
GTIN: 4046548077384
RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch.
On request
Available soon
Available ex-stock
On request
542259
GTIN: 4046548077476
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch.
On request
Available soon
Available ex-stock
On request
542253
GTIN: 4046548077537
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch.
On request
Available soon
Available ex-stock
On request
542251
GTIN: 4046548079425
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch.
On request
Available soon
Available ex-stock
On request
542263
GTIN: 4046548085938
RFiD safety switch, 2 safe SC outputs, male connector M12/5-
pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance
(square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely
coded switch, magnetic latching.
On request
Available soon
Available ex-stock
On request