You searched for "PMI v507"
400454
GTIN: 4046548071689
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
2 N/C, with M12 connection 5-pin.
On request
Available soon
Available ex-stock
On request
400436
GTIN: 4046548071504
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton
illuminated with E-STOP symbol and logo and contact block withmonitoring, 2 N/C, terminals
(screw type).
On request
Available soon
Available ex-stock
On request
400449
GTIN: 4046548071634
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
with monitoring, 2 N/C, terminals (screw type).
On request
Available soon
Available ex-stock
On request
400437
GTIN: 4046548071511
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with
monitoring, 2 N/C, with spring-loaded terminals.
On request
Available soon
Available ex-stock
On request
400465
GTIN: 4046548096637
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton illuminated with E-STOP symbol, logo and contact block2
N/C, with M12 connection 5-pin AIDA assignment.
On request
Available soon
Available ex-stock
On request