Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI v507"
Did you mean: PMI v807?
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, terminals (screw type).
€47.51
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals
(screw type).
€52.62
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonwithout
logo and contact block, 2 N/C, terminals (screw type).
€33.98
PITestop, E-STOP pushbutton IP65, without logo, installation diameter:22.3 mm.
€19.97
PITestop, E-STOP/contact block incl. slimline surface mount housing,non-
modular set for rail mounting consisting of E-STOP pushbutton small
and contact block, 2 N/C, with M12 connection 5-pin.
€107.41
PITestop, E-STOP/contact block incl. slimline surface mount housing,non-
modular set for rail mounting consisting of E-STOP pushbutton small
and contact block with monitoring, 2 N/C, with spring-loaded terminals.
€87.11
PITestop, contact block, 1 N/C, terminal (screw type).
€6.00
PITestop, contact block, 1 N/O, terminal (screw type).
€6.00
PITestop, contact block, 2 N/C, terminal (screw type).
€10.34
PITestop, contact block, 1 N/C, 1 N/O, terminal (screw type).
€10.34
PITestop, contact block, 2 N/C, 1 N/O, terminals (screw type).
€15.45
PITestop, contact block, 2 N/C, terminal (screw type).
€20.43
PITestop, contact block, 1 N/C, with spring-loaded terminal.
€6.00
PITestop, contact block, 1 N/O, with spring-loaded terminals.
€6.00
PITestop, contact block, 1 N/C, 1 N/O, with spring-loaded terminals.
€18.92
PITestop, contact block, 1 N/C, terminal (screw type).
€6.13
PITjog manually operated control device 3 built-in pushbuttons,
connection via 10-pin coiled cable with open end.
€494.41
PITjog manually operated control device, 2 installed pushbuttons (each
N/C / N/O) and 1 blind plug, connection via 10-pin coiled cable
with open end, cable length: 5 m.
€494.41
PITsign indicator light unit red, yellow, green including LED, mountingfoot,
conduit pipe (250 mm), UB = 24 V DC, protection type housing: IP65, tosignal
various operating or plant statuses.
€198.28
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer