Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI v507"
Did you mean: PMI v807?
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 1 N/C,terminals
(screw type).
€33.47
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 1 N/C, with
spring-loaded terminals.
€33.47
PITestop, contact block, 1 N/C, terminal (screw type).
€6.00
PITestop, contact block, 1 N/C with monitoring, terminal (screw type).
€13.41
PITestop, contact block, 1 N/C, 1 N/O, terminal (screw type).
€10.34
PITestop, contact block, 1 N/C with monitoring, terminal (screw type).
€12.65
PITestop, contact block, 1 N/C with monitoring, 1 N/O, terminals
(screw type).
€18.01
PITestop, contact block, 1 N/C with monitoring, 1 N/O, flat connector.
€11.62
PITestop, contact block, 1 N/C, with spring-loaded terminal.
€6.00
PITestop, contact block, 1 N/C with monitoring, with spring-loadedterminal.
€12.39
PITestop, contact block, 1 N/C, 1 N/O, with spring-loaded terminals.
€18.92
PITestop, contact block, 1 N/C, terminal (screw type).
€6.13
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 3 mm, height design 13 mm,
PU = 1 sensor with actuator.
€64.67
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 6 mm, height design 13 mm,
PU = 1 sensor with actuator.
€68.36
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, PU =
1 sensor with actuator.
€57.42
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 6 mm, height design 13 mm, PU =
1 sensor with actuator.
€61.11
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, with
LED, round M30 design, IP67, operating distance 8 mm, PU = 1 piece with
actuator.
€71.36
Mechanical safety switch, with radius actuator, contacts: 1 N/O, 1
N/C.
€58.41
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
1 N/C.
€37.13
Mechanical safety switch, with standard actuator, contacts: 1 N/C.
€34.84
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer