Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI v507"
Did you mean: PMI v807?
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, PU =
1 sensor with actuator.
€57.42
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 6 mm, height design 13 mm, PU =
1 sensor with actuator.
€61.11
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 10 m cable (PUR).
€75.84
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M 30 design, IP67, operating distance 8 mm, PU = 1 piece withactuator.
€67.79
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 5 m cable (PUR).
€68.87
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm, PU =
1 piece with actuator.
€58.06
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 10 m cable (PUR), ATEX approval.
€96.44
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 8 mm, height design 13 mm, PU =
1 piece without actuator.
€49.66
Magnetic safety switch 1 n/o 1 n/c, square design, IP69K, with
5 m cable (PUR), operating distance depending on the actuator 8/12
mm,height
design 13 mm, for applications with PSEN ix1, VP = 1 piece without
actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€60.60
Magnetic safety switch 2 n/o, square design, IP69K, with
10 m cable (PUR), operating distance depending on the actuator 8/12 mm,height
design 13 mm, for applications with PSEN ix1, VP = 1 piece without
actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€67.23
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, operating distance 8 mm for applications withPSEN
ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB
approved).
€60.38
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, for
series connection with PSEN i1, PU = 1 sensor without actuator.
€49.18
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height design 13 mm,for
series connection with PSEN i1, PU = 1 sensor without actuator.
€51.21
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer