text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v507"

Did you mean: PMI v807?
  • 1(current)
  • 2
    PSEN sc L 3.0 08-12
    6D000012
    GTIN: 4046548095265
    Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 3.0 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €4,565.20
    PSEN sc L 5.5 08-12
    6D000013
    GTIN: 4046548095272
    Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart applications in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 5.5 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.

    €4,745.41
    PSEN sc PN 5.5 08 down
    6D000035
    GTIN: 4046548110289
    PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm Detection capability, muting, partial muting, override, EDM, restart Application in accordance with EN ISO 61496-3, vertical applications,max. 15 dynamic reference markers, measured data output (UDP), fast replacement due to exchangeable memory module on the bottom, window exchangeable, ROS & C++ interface available, 5.5 m safety zone, max. 8 safety/warning zones in parallel, extended connection options (I/O), 70 configurable zone sets.

    €5,808.40
    PSEN sc PN 5.5 08 back
    6D000036
    GTIN: 4046548110296
    PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm Detection capability, muting, partial muting, override, EDM, restart Application in accordance with EN ISO 61496-3, vertical applications, max. 15 dynamic reference markers, measured data output (UDP), fast replacement due to exchangeable memory module on the rear, window exchangeable, ROS & C++ interface available, 5.5 m safety zone, max. 8 safety/warning zones in parallel, extended connection options (I/O), 70 configurable zone sets.

    €5,808.40
    PSEN op2H-A-30-075/1
    631043
    GTIN: 4046548075588
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 750 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €1,719.92
    PSEN op2H-A-30-105/1
    631045
    GTIN: 4046548075601
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1050 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €2,097.57
    PSEN op2H-A-30-060/1
    631042
    GTIN: 4046548075571
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 600 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €1,594.39
    PSEN op2H-A-30-045/1
    631041
    GTIN: 4046548075564
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 450 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €1,443.35
    PSEN op2H-A-30-030/1
    631040
    GTIN: 4046548075557
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €1,305.58
    PSEN op2H-A-30-150/1
    631048
    GTIN: 4046548075632
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1500 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €2,600.75
    PSEN op2H-A-30-165/1
    631049
    GTIN: 4046548075649
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1650 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €2,789.58
    PSEN op2H-A-30-135/1
    631047
    GTIN: 4046548075625
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1350 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €2,374.12
    PSEN op2H-A-30-120/1
    631046
    GTIN: 4046548075618
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1200 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €2,248.74
    PSEN op2H-A-30-180/1
    631050
    GTIN: 4046548075656
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1800 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €2,978.41
    PSEN op2H-A-30-090/1
    631044
    GTIN: 4046548075595
    Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 900 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

    €1,908.74
    PSEN op4B-2-050/1
    630800
    GTIN: 4046548076592
    Safety light guard, Type 4, PL e, body protection, protected fieldheight 500 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    €919.99
    PSEN op4B-4-090/1
    630802
    GTIN: 4046548076615
    Safety light guard, Type 4, PL e, body protection, protected fieldheight 900 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    €1,212.64
    PSEN op2B-3-080/1
    630805
    GTIN: 4046548076646
    Safety light guard, Type 2, PL c, body protection, protected fieldheight 800 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    €926.06
    PSEN op2B-4-120/1
    630807
    GTIN: 4046548076707
    Safety light guard, Type 2, PL c, body protection, protected field heigh 1200 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    €1,195.80
    PSEN op2B-4-090/1
    630806
    GTIN: 4046548076653
    Safety light guard, Type 2, PL c, body protection, protected fieldheight 900 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

    €1,047.12
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use