text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v507"

Did you mean: PMI v807?
  • 1(current)
  • 2
    PIT si 1.2 muting lamp self monitoring
    620020
    GTIN: 4046548002607
    PITsign muting lamp in accordance with EN 61496 including incandescentlamp and wall mounting, permanent light with option for monitoring, UB = 24 V DC/ 7 W / 500 mA, 2 semiconductor outputs for function monitoring, protectiontype housing: IP65, diameter: 100 mm, height: 138.5 mm, signal lamp for Muting operation.

    €149.47
    P2HZ X1P 230VAC 3n/o 1n/c 2so
    777438
    GTIN: 4046548009651
    Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 230 V AC, width: 45 mm, plug-in screw terminals, two-hand control relay/monitoring of simultaneity of two-hand pushbuttons, feedback loop.

    €616.10
    PNOZ 11 24VAC 24VDC 7n/o 1n/c
    774080
    GTIN: 4046548012132
    Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 7 N/O, 1 N/C, 1 SC, automatic/manual/monitored start, UB 24 V AC/DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €446.31
    PNOZ 16S 230VAC 24VDC 2n/o 2so
    774076
    GTIN: 4046548012156
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 230 V AC/ 24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    €234.37
    PNOZ 16S 110VAC 24VDC 2n/o 2so
    774073
    GTIN: 4046548012187
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 110 V AC/ 24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    €234.37
    PNOZ 11 42VAC 24VDC 7n/o 1n/c
    774081
    GTIN: 4046548012125
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC, automatic/monitored/manual start, start-up test, UB = 42 V AC/24 V DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates, feedback loop.

    €446.31
    PNOZ 16S 24VAC 24VDC 2n/o 2so
    774070
    GTIN: 4046548012217
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 24 V AC/24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    €234.37
    PNOZ 11 110-120VAC 24VDC 7n/o 1n/c
    774085
    GTIN: 4046548012101
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC, automatic/manual/monitored start, start-up test, UB = 110 - 120 V AC/24 V DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates, feedback loop.

    €446.31
    PNOZ 11 230-240VAC 24VDC 7n/o 1n/c
    774086
    GTIN: 4046548012095
    Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 1 SC, automatic/manual/monitored start, UB 230 - 240 V AC/24 V DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €446.31
    P2HZ X1 24VAC 3n/o 1n/c
    774330
    GTIN: 4046548011548
    Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 24 V AC, width: 45 mm, screw terminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

    €608.51
    P2HZ X1 24VDC 3n/o 1n/c
    774340
    GTIN: 4046548011517
    Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, screw terminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

    €608.51
    P2HZ X1 115VAC 3n/o 1n/c
    774435
    GTIN: 4046548011289
    Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 115 V AC, width: 45 mm, screwterminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

    €608.51
    P2HZ X1 110VAC 3n/o 1n/c
    774434
    GTIN: 4046548011296
    Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 110 V AC, width: 45 mm, screwterminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

    €608.51
    P2HZ X1 230VAC 3n/o 1n/c
    774438
    GTIN: 4046548011265
    Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, screw terminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

    €608.51
    PNOZ X9 200-230VAC 24VDC 7n/o 2n/c 2so
    774606
    GTIN: 4046548010688
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC automatic/manual/monitored start and automatic start with start-up test, UB 200 - 230 V AC/24 V DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €519.83
    PNOZ X9 24VAC 24VDC 7n/o 2 n/c 2so
    774609
    GTIN: 4046548010657
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC automatic/manual/monitored start and automatic start with start-up test, UB 24 V AC/ DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €519.83
    PNOZ X9 100-120VAC 24VDC 7n/o 2n/c 2so
    774605
    GTIN: 4046548010695
    Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 7 N/O, 2 N/C, 2 SC, automatic/monitored start, UB = 24 V DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates. Suitablefor control through SC outputs.

    €519.83
    PNOZ 16SP 24VAC 24VDC 2n/o
    777070
    GTIN: 4046548010114
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC, automatic/manual start, UB = 24 V AC/DC, width: 45 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop.

    €241.95
    PNOZ X11P 24VAC 24VDC 7n/o 1n/c 2so
    777080
    GTIN: 4046548010039
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,2 SC, automatic/manual/monitored start and automatic start with start-up test, UB 24 V AC/DC, width: 90 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

    €461.26
    PNOZ X11P 230-240VAC 24VDC 7n/o 1n/c 2so
    777086
    GTIN: 4046548010015
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,2 SC, automatic/manual/monitored start, start-up test UB 230 - 240 V AC/24 V DC, width: 90 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop.

    €461.26
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use