Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI v507"
Did you mean: PMI v807?
PNOZsigma safety relay (standalone), inputs: 2-channel wiring,
wiring, 1 N/O, 1 N/C per pushbutton, outputs: 3 N/O, 1 N/C, 1 SC, UB 24V DC,
width: 22.5 mm, plug-in spring-loaded terminals, two-hand control relay
,simultaneity monitoring with two-hand pushbutton.
€421.33
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts,manual/automatic
start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 48 - 240V
AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-
STOP, safety gates, light curtains.
€378.64
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in
plug-in terminals of screw type, monitoring of E-STOP, safety gates,
light guard.
€192.65
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 24 V DC,
width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP,
safety gates, light curtain.
€364.27
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates, lightguard.
€249.99
PNOZsigma safety relay (standalone), inputs: 2-channel wiring,
wiring, 1 N/O, 1 N/C per pushbutton, outputs: 3 N/O, 1 N/C, 1 SC, UB 24V DC,
width: 22.5 mm, plug-in screw terminals, two-hand control relay
simultaneity monitoring with two-hand pushbutton.
€421.33
PNOZsigma safety relay (standalone), inputs: 1-channel wiring
wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V
DC, width: 12.5 mm, plug-in screw terminals, monitoring of
E-STOP, safety gates.
€157.20
PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB 24 V DC, width
12.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components.
€142.92
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 3 N/O, 1 N/C, 1 SC, UB = 24 V DC, width: 22.5 mm,
plug-in screw terminals, monitoring of E-STOP, safety gates,
light curtain, furnaces in accordance with EN 50156-1.
€278.41
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
48 - 240 V AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of
E-STOP, safety gates.
€264.24
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, light guard.
€249.99
PNOZsigma safety relay (standalone), inputs: 1-channel wiring
wiring without detection of shorts across contacts, manual/automaticstart,
outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates.
€185.47
PNOZsigma safety relay (standalone), inputs: 2-channel
wiring with detection of shorts across contacts, 1 N/O per pushbutton,outputs: 3 N/O, 1 N/C,
1 SC, UB 24 V DC, width: 22.5 mm, plug-in screw terminals,
two-hand control relay, simultaneity monitoring with
two-hand pushbutton, E-STOP; safety gates.
€249.99
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
= 240 V AC, width: 22.5 mm, plug-in spring-loaded terminals,
monitoring of E-STOP, safety gates.
€264.24
PNOZsigma safety relay (standalone), inputs: 1 N/O per pushbutton,
outputs: 3 N/O, 1 N/C, 1 SC, UB = 24 V DC, width: 22.5 mm, plug-in
spring-loaded terminals, two-hand control relay, monitoring ofsimultaneity
of two-hand pushbuttons.
€249.99
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates, lightguard.
€192.65
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 24 V DC,
width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP,
safety gates, light curtain.
€364.27
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in screw terminals,
simultaneity monitoring with two-hand pushbutton.
€264.24
PNOZsigma safety relay (standalone), inputs: 1-channel
wiring without detection of shorts across contacts, manual/automaticstart,
outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
€185.47
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB =
48 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
monitoring of E-STOP, safety gates.
€292.79
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer