text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v507"

Did you mean: PMI v807?
  • 1(current)
  • 2
  • 3
    PNOZ s7.2 C 24VDC 4 n/o 1 n/c expand
    751177
    GTIN: 4046548052534
    PNOZsigma contact expansion, outputs: 4 N/O, UB 24 V DC, width 17.5 mm, plug-in spring-loaded terminals, contact blockfor contact expansion in connection with safety-related control components, mounting further contact blocks to the right ispossible.

    €171.45
    PNOZ s7.2 24VDC 4 n/o 1 n/c expand
    750177
    GTIN: 4046548052527
    PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width: 17.5 mm, plug-in screw terminals, contact block for contact expansion in connection with safety-related control components. Mounting further contact blocks to the right is possible.

    €171.45
    PNOZ s7.1 24VDC 3 n/o  cascade
    750167
    GTIN: 4046548052503
    PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24 V DC, width: 17.5 mm, plug-in screw terminals, expansion module for expansion in connection with safety-related control blocks, additional voltage connection to supply voltage to further contact blocks.

    €157.20
    PNOZ s7.1 C 24VDC 3 n/o  cascade
    751167
    GTIN: 4046548052510
    PNOZsigma contact expansion, cascadable, outputs: 3 N/O, UB = 24 V DCwidth 17.5 mm, plug-in spring-loaded terminal, contact block for contact expansion in connection with safety-related control blocks, additional voltage terminal for supplying further contact blocks.

    €157.20
    PNOZ s22 24VDC 2 x 3 n/o 1 n/c
    750132
    GTIN: 4046548061437
    PNOZsigma, 2x relay expansion module for connection to PNOZ s30, PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 N/O + 1 N/C, plug-in screw terminals.

    €255.52
    PNOZ s22 C 24VDC 2 x 3 n/o 1 n/c
    751132
    GTIN: 4046548061451
    PNOZsigma, 2x relay expansion module for connection to PNOZ s30, PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 n/o + 1 n/c, plug-in spring-loaded terminals.

    €255.52
    PNOZ s50 C
    751500
    GTIN: 4046548066012
    PNOZsigma brake control and monitoring device, safe braking inaccordance with PL e and SIL 3, UB = 24 V DC, 2x 5 A, display operation push & turn, plug-in spring-loaded terminals, safe control of inductive loads (for example valves, mechanical holding brakes).

    €715.36
    PNOZ s7 24VDC 4 n/o 1 n/c
    750107
    GTIN: 4046548025644
    PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width: 17.5 mm, plug-in screw terminals, contact block for contact expansion in connection with safety-related control components.

    €164.27
    PNOZ s20 C 24VDC 2so
    751160
    GTIN: 4046548075410
    PNOZsigma contact expansion, outputs: 2 SC safety outputs 1 standard SC output, UB = 24 V DC, width: 22.5 mm plug-in spring-loaded terminals, expansion module for expansion in connectionwith safety-related control components.

    €198.07
    PNOZ s7 C 24VDC 4 n/o 1 n/c
    751107
    GTIN: 4046548025514
    PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals, contact block for contact expansion in connection with safety-related control components.

    €164.27
    PNOZ s11 24VDC 8 n/o 1 n/c
    750111
    GTIN: 4046548050301
    PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB 24 V DC, width:45 mm, plug-in screw terminals, contact block for contact expansion in connection with safety-related control components.

    €271.19
    PNOZ s10 24VDC 4 n/o 1 n/c
    750110
    GTIN: 4046548025613
    PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, switching load: 12 A DC1, width: 45 mm plug-in screw terminalsintegrated, contact block for contact expansion in connection with safety-related control components.

    €271.19
    PNOZ s10 C 24VDC 4 n/o 1 n/c
    751110
    GTIN: 4046548025484
    PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC, switching load: 12 A DC1, width: 45 mm, plug-in spring-loaded terminals, contact block for contact expansion in connection with safety-related control components.

    €271.19
    PNOZ s11 C 24VDC 8 n/o 1 n/c
    751111
    GTIN: 4046548050318
    PNOZsigma contact expansion, outputs: 8 N/O, 1 N/C, UB = 24 V DC, width: 45 mm, plug-in spring-loaded terminals, contact block for contactexpansion in connection with safety-related control components.

    €271.19
    PNOZ s7 C 4 n/o 1 n/c coated
    751187
    GTIN: 4046548057966
    PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB = 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals, expansion module for contactexpansion in connection with safety-related control components, coated version.

    €221.46
    PNOZ s20 24VDC 2so
    750160
    GTIN: 4046548075403
    PNOZsigma contact expansion, outputs: 2 SC safety outputs 1 standard SC output, UB = 24 V DC, width: 22.5 mm plug-in screw terminals, expansion module for expansion in connection with safety-related control components.

    €198.07
    PNOZ X2P 24VACDC 2n/o
    777303
    GTIN: 4046548009873
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O automatic/manual/monitored start, UB 24 V AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

    €196.62
    PNOZ XV3.1P 30/24VDC 3n/o 1n/c 2n/o t
    777520
    GTIN: 4046548009507
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 N/O t-d, automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light curtain, release time 12 levels 0.1 - 30 s.

    €404.26
    PNOZ 2 230VAC 3n/o 1n/c
    775850
    GTIN: 4046548061604
    Safety relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O, 1 N/C, UB = 230 V AC, width: 90 mm,screw terminals integrated, monitoring of E-STOP, safety gates, feedback loop.

    €377.02
    PNOZ X6 24VAC 24VDC 3n/o
    774729
    GTIN: 4046548010435
    Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O automatic/manual/monitored start, UB 24 V AC/DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €410.30
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use