You searched for "PMI v507"
751500
GTIN: 4046548066012
PNOZsigma brake control and monitoring device, safe braking inaccordance with
PL e and SIL 3, UB = 24 V DC, 2x 5 A, display operation push & turn,
plug-in spring-loaded terminals, safe control of inductive loads
(for example valves, mechanical holding brakes).
On request
Available soon
Available ex-stock
On request
772600
GTIN: 4046548105384
Decentralised input/output module for PNOZmulti 2, protection type IP67,connection
connection via connection module PNOZ m EF PDP link, 8 safe inputs,
4 safe semiconductor outputs, 8 outputs configurable as standard-,
test pulse or 24 V outputs, 4 x 5-pin M12 female connector.
On request
Available soon
Available ex-stock
On request
772601
GTIN: 4046548105391
Decentralised input/output module for PNOZmulti 2, protection type Ip67,
stainless steel connections, connection via connection module PDP link,8 safe
digital inputs, 4 safe outputs, 8 outputs configurable as
standard, test pulse or 24 V, connections 4 x M12 5-pin.
On request
Available soon
Available ex-stock
On request
328311
GTIN: 4046548072037
PSS u2, electronic module, standard, 8 inputs, pulse stretching, outputs
24 V DC 0.25 A, short circuit-proof protected against overload, expanded
diagnostics, 1-row, terminal block PSS u2 T 16 required (not supplied
with the system).
On request
Available soon
Available ex-stock
On request
328301
GTIN: 4046548072181
PSS u2, electronic module, 8 inputs, pulse stretching, 24 V DC with
additional voltage distribution module, 1-row, terminal block PSS u2 T 8
required (not supplied with the system).
On request
Available soon
Available ex-stock
On request
773600
GTIN: 4046548058901
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.
On request
Available soon
Available ex-stock
On request
773601
GTIN: 4046548058918
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V, separate supply of outputs.
On request
Available soon
Available ex-stock
On request
773614
GTIN: 4046548070880
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V, stainless steel connectors.
On request
Available soon
Available ex-stock
On request
773615
GTIN: 4046548070958
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as standard, test pulse or 24 V, additional supply voltage,
stainless steel connectors.
On request
Available soon
Available ex-stock
On request