You searched for "PMI v507"
8176004
GTIN: 4046548049640
Servo amplifiers Technical data at 3 x 400 V AC: Continuous output
current:
4 A, Imax (5 s) = 7.5A Power consumption in S1 mode: 2.5 kVA Integral
brake resistor
On request
Available soon
Available ex-stock
On request
8176807
GTIN: 4046548085631
Servo amplifiers
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 4 A;
Imax (5 sec.) = 7,5 A;
Power consumption in S1 operation: 2,5 kVA
Internal brake resistor and mains filter
additional hardware option: Expansion Card Profinet
On request
Available soon
Available ex-stock
On request