Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI 509"
PMI v707e
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 600
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
6 W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€835.97
PMI v704e
Phase-out article
PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
4W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€469.85
PMI v815
Phase-out article
PMIvisu, diagnostic and operating terminal, 15.6", resolution 1920 x1080
pixel ,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 38.5 W, OS Windows10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
€2,257.75
PMI v812
Phase-out article
PMIvisu, diagnostic and operating terminal, 12.1", resolution 1280 x 800
pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 29.2 W, OS Windows10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
€2,013.67
PMI v807
Phase-out article
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 480
pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port,
capacitor-buffered real-time clock, 12 ... 30 V DC, 23 W, OS Windows 10
IOT, PASvisu Runtime installed and licensed, preinstalled
software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server
UA, PSS 4000 firmware (OPC Server UA).
€1,464.49
Pilz Education System, modular training system, operator terminalOperating
and Monitoring, with PMIvisu, PITm4SEU and PITreader,
operator terminal labelling, English-language, accompanying documents inEnglish
and German.
€3,204.43
PSSnet GW1 MOD-EtherCAT
Phase-out article
PSSnet, gateway, standard, protocol converter between Modbus/TCP Server
and EtherCAT Slave, supports CANopen over EtherCAT, for use with
PSS 3000, PSS 4000, PMI, PMCprimo and third-party products,configuration
with web server, 1 RJ45 port Modbus/TCP, 2 RJ45 ports EtherCAT,
transmission rates 10/100 MBit/s, auto-negotiation, data length 512Byte.
€361.30
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance depends on the actuator, height
design 18 mm, PU = 1 sensor.
€48.44
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance depending on the actuator, height design 18 mm, PU =1 sensor,
with 5 m cable (PUR).
€55.32
Magnetic safety switch 2 n/o, 5-pin M12 male connector,
square design, IP67, operating distance depending on the actuator,height
design 18 mm, PU = 1 sensor.
€51.69
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8
male connector, square design, LED, IP67, operating distance dependingon the
actuator, height design 18 mm, PU = 1 sensor.
€58.57
Magnetic safety switch 2 n/o, 5-pin M12 male connector,
square design, IP67, operating distance 3 mm, height design 18 mm, PU =
1 sensor with actuator.
€58.94
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 10 mm, height design 18 mm, PU =
1 sensor with actuator.
€55.58
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 18 mm, PU =
1 sensor with actuator.
€55.58
Magnetic safety switch 2 n/o, 5-pin. M12 male connector,
square design, IP67, switching distance 10 mm, height design 18 mm, PU =
1 sensor with actuator.
€58.94
Magnetic safety switch 2 n/o, square design, IP6K9K,
switching distance 10 mm, 5 m cable, height design 18 mm, PU = 1 sensorwith
actuator.
€62.44
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance 3 mm, 5 m cable, height design 18 mm, PU = 1 sensorwith
actuator.
€62.44
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8
male connector with 50 mm pigtail, LED, IP67, operating distance 10 mm,for
applications up to SIL 3/PL e/Cat. 4, square design 2009, PU = 1 sensorwith
actuator.
€66.07
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400
Hz, width = 22.5 mm, UB = 24 V DC.
€195.86
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400
Hz, width = 22.5 mm, UB = 24 V DC, measuring inputs are notpolarity-sensitive.
€220.02
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer