You searched for "PMI 509"
541183
GTIN: 4046548096682
Transponder key for PSEN cs4.1p, grey "3" marking, material:
plastic, accessories: key adapter (532113)
On request
Available soon
Available ex-stock
On request
541182
GTIN: 4046548096675
Transponder key for PSEN cs4.1p, grey "2" marking, material:
plastic, accessories: key adapter (532113)
On request
Available soon
Available ex-stock
On request
541184
GTIN: 4046548096644
Transponder key for PSEN cs4.1p, grey "4" marking, material:
plastic, accessories: key adapter (532113)
On request
Available soon
Available ex-stock
On request
541186
GTIN: 4046548096699
Transponder key for PSEN cs4.1p, blue marking, material:
plastic, accessories: key adapter (532113)
On request
Available soon
Available ex-stock
On request
542181
GTIN: 4046548079401
RFiD actuator for safety switch PSEN cs6.11 M12, IP67, for
switch with M12 connection, PU = 1 piece, magnetic latching.
On request
Available soon
Available ex-stock
On request
542183
GTIN: 4046548079265
RFiD actuator for safety switch PSEN cs6.1 M12, IP67, for
switch with M12 connection, PU = 1 piece.
On request
Available soon
Available ex-stock
On request
541164
Non-contact coded safety switch for position monitoring of movable
guards according to EN 60947-5-3; two safe outputs; connection cable
10m. For applications up to SILCL 3 resp PLe ; IP 67, typical switching
distance 11mm, Sao=8mm, Sar=20mm packaging unit = 1piece fully coded
switch w/o actuator; Teach-in of 8 other actuators possible.
On request
Available soon
Available ex-stock
On request