Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI 509"
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance depends on the actuator, height
design 18 mm, PU = 1 sensor.
€48.44
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance depending on the actuator, height design 18 mm, PU =1 sensor,
with 5 m cable (PUR).
€55.32
Magnetic safety switch 2 n/o, 5-pin M12 male connector,
square design, IP67, operating distance depending on the actuator,height
design 18 mm, PU = 1 sensor.
€51.69
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 8 mm, height design 13 mm, PU =
1 piece without actuator.
€48.81
Magnetic safety switch 2 n/o, square design, with 5 m
cable (PUR), IP69K, operating distance 8 mm, height design 13 mm, PU =
1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€70.18
Magnetic safety switch 2 n/o, square design, with 10 m
cable (PUR), IP69K, operating distance 8 mm, height design 13 mm, PU = 1piece
without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€76.80
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm, PU =
1 piece without actuator.
€59.94
Magnetic safety switch 2 n/o, square design, with 10 m
cable (PUR), height design 13 mm, IP69K, operating distance 8 mm, for
applications with PSEN ix1, PU = 1 piece without actuator, certification
(TÜV, EAC, UL, ECOLAB approved).
€73.54
Magnetic safety switch 1 n/o, 4-pin M8 connector, round M30
design, IP67, operating distance 8 mm for applications with PSEN ix1, PU= 1
piece without actuator, certification (TÜV, EAC, UL).
€60.39
Magnetic safety switch 1 n/o 1 n/c, square design, IP69K, with
5 m cable (PUR), operating distance depending on the actuator 8/12
mm,height
design 13 mm, for applications with PSEN ix1, VP = 1 piece without
actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€59.56
Magnetic safety switch 2 n/o, square design, IP69K, with
10 m cable (PUR), operating distance depending on the actuator 8/12 mm,height
design 13 mm, for applications with PSEN ix1, VP = 1 piece without
actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€66.07
Magnetic safety switch 2 n/o, square design, with
5 m cable (PUR), height design 13 mm, IP69K, operating distance 8 mm,for
applications with PSEN ix1, PU = 1 piece without actuator, certification
(TÜV, EAC, UL, ECOLAB approved).
€66.93
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, operating distance 8 mm for applications withPSEN
ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB
approved).
€59.34
Magnetic safety switch 2 n/o, 4-pin M8 connector, round M30
design, IP67, operating distance 8 mm, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€63.90
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance depending on the actuator, height design 18 mm, for
series connection with PSEN ix1, PU = 1 sensor, with 5 m cable (PUR).
€53.95
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, operating distance depending on the actuator,height
design 18 mm, or series connection with PSEN ix1, PU = 1 sensor.
€47.07
Magnetic safety switch 2 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 7 mm, special version without0.5
mm latched zone, for applications with PSEN ix1, height design 13 mm, PU=
1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€45.59
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm for series connection with
PSEN ix1, PU = 1 sensor without actuator.
€58.07
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm, height design 13 mm, PU =
1 sensor without actuator.
€61.55
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, for
series connection with PSEN i1, PU = 1 sensor without actuator.
€48.33
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer