Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI 509"
Safety light beam device, Type 4, PL e, body protection, infrared sensorwith
increased operating range, connection receiver: 4-pin M12 maleconnector,
connection transmitter: 4-pin M12 male connector, connection cable notsupplied
with the device.
€311.14
Safety light beam device, Type 2, PL c, body protection, infraredsensor,
connection receiver: 4-pin M12 male connector, connection transmitter:4-pin
M12 male connector, connection cable not supplied with the device.
€227.23
Safety light beam device, Type 4, PL e, body protection, infraredsensor,
connection receiver: 4-pin M12 male connector, connection transmitter:4-pin
M12 male connector, connection cable not supplied with the device.
€263.76
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 150 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€730.64
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 150 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€1,156.85
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 450 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€998.53
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 1200 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€1,802.24
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1200 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€4,493.42
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 480 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€2,350.21
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 1200 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€3,068.68
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1050 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€4,018.50
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 300 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€852.41
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 900 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€2,557.23
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 420 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€2,045.80
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 720 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€3,032.15
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1140 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€4,322.94
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1080 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€4,188.99
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 750 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€2,313.69
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 300 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€1,461.28
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 1050 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€2,800.78
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer