You searched for "PMI 509"
570004
GTIN: 4046548002874
Safety gate system with guard locking, with standard actuator,
interlocking principle magnetic force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570005
GTIN: 4046548002867
Safety gate system with guard locking, with radius actuator,interlocking principle
magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570014
GTIN: 4046548095401
Mechanical safety guard locking device, with radius actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/8-pin connection.
On request
Available soon
Available ex-stock
On request
570015
GTIN: 4046548095418
Mechanical safety guard locking device, with standard actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/5-pin connection.
On request
Available soon
Available ex-stock
On request
570013
GTIN: 4046548094794
Mechanical safety guard locking device, with standard actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/8-pin connection.
On request
Available soon
Available ex-stock
On request