Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI 509"
PITsign muting lamp in accordance with EN 61496 including incandescentlamp and
wall mounting, permanent light with option for monitoring, UB = 24 V DC/ 7
W / 500 mA, 2 semiconductor outputs for function monitoring, protectiontype
housing: IP65, diameter: 100 mm, height: 138.5 mm, signal lamp for
Muting operation.
€143.72
Safety relay (standalone), inputs: Measuring inputs 1/3-phase
motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V,
switching threshold 20 - 500 mV, width 45 mm, plug-in spring-loadedterminals,
standstill monitor, EMC voltage created
during motor rundown.
€559.66
Safety relay (standalone), inputs: Measuring inputs 1/3-phase
motors, outputs: 2 N/O, 1 N/C, 2 SC, UB = 24 - 240 V AC/DC, UMmax = 690V,
switching threshold 7.5 - 500 mV, width: 45 mm, plug-in spring-loadedterminals,
standstill monitor, the device monitors the EMC voltage created during
motor rundown.
€553.62
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 230 V AC, width: 45 mm, plug-in
screw terminals, two-hand control relay/monitoring of simultaneity
of two-hand pushbuttons, feedback loop.
€605.50
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 7 N/O, 1 N/C, 1 SC,
automatic/manual/monitored start, UB 24 V AC/DC, width: 90 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€438.63
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 230 V AC/ 24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
€230.34
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 110 V AC/ 24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
€230.34
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC,
automatic/monitored/manual start, start-up test, UB = 42 V AC/24 V
DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
€438.63
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 24 V AC/24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
€230.34
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC,
automatic/manual/monitored start, start-up test, UB = 110 - 120 V
AC/24 V DC, width: 90 mm, screw terminals integrated, monitoring of
E-STOP, safety gates, feedback loop.
€438.63
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 1 SC,
automatic/manual/monitored start, UB 230 - 240 V AC/24 V DC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€438.63
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 24 V AC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€598.04
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 24 V DC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€598.04
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 115 V AC, width: 45 mm, screwterminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€598.04
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 110 V AC, width: 45 mm, screwterminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€598.04
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€598.04
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC
automatic/manual/monitored start and automatic start with
start-up test, UB 200 - 230 V AC/24 V DC, width: 90 mm, screw terminals
integrated, monitoring of E-STOP, safety gates.
€510.89
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC
automatic/manual/monitored start and automatic start with
start-up test, UB 24 V AC/ DC, width: 90 mm, screw terminals integrated,
monitoring of E-STOP, safety gates.
€510.89
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 7 N/O, 2 N/C, 2 SC,
automatic/monitored start, UB = 24 V DC, width: 90 mm,
screw terminals integrated, monitoring of E-STOP, safety gates. Suitablefor control through SC outputs.
€510.89
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,
automatic/manual start, UB = 24 V AC/DC, width: 45 mm, plug-in
terminals of screw type, monitoring of E-STOP, safety gates,
feedback loop.
€237.79
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer