Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "M12 8-pole 3m"
Did you mean: M12 8-pilz 3m?
Magnetic safety switch 2 n/o, square design, with 5 m
cable (PUR), IP69K, operating distance 8 mm, height design 13 mm, PU =
1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€70.18
Magnetic safety switch 1 n/o 1 n/c, square design, IP69K, with
5 m cable (PUR), operating distance depending on the actuator 8/12
mm,height
design 13 mm, for applications with PSEN ix1, VP = 1 piece without
actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€59.56
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, switching distance 8 mm, PU = 1 piece withactuator,
with 5 m cable (PUR).
€84.91
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 5 m cable (PUR).
€67.69
Magnetic safety switch 2 n/o, square design, with
5 m cable (PUR), height design 13 mm, IP69K, operating distance 8 mm,for
applications with PSEN ix1, PU = 1 piece without actuator, certification
(TÜV, EAC, UL, ECOLAB approved).
€66.93
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, for applications withPSEN ix1,
PU = 1 piece with actuator, with 5 m cable (PUR).
€81.42
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M 30 design, IP67, operating distance 8 mm, PU = 1 piece withactuator.
€66.62
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm for series connection with
PSEN ix1, PU = 1 sensor without actuator.
€58.07
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, switching distance 8 mm, PU =
1 piece with actuator.
€70.92
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, PU = 1 piece withactuator,
with 10 m cable (PUR).
€91.91
Magnetic safety switch 2 n/o, 5-pin M12 male connector,
square design, IP67, operating distance 3 mm, height design 18 mm, PU =
1 sensor with actuator.
€58.94
Magnetic safety switch 2 n/o, 5-pin. M12 male connector,
square design, IP67, switching distance 10 mm, height design 18 mm, PU =
1 sensor with actuator.
€58.94
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round
M30 design, IP67, switching distance 8 mm, PU = 1 piece with actuator.
€77.14
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm, PU =
1 piece without actuator.
€59.94
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, PU = 1 piece withactuator,
with 10 m cable (PUR), ATEX approval.
€118.63
Magnetic safety switch 2 n/o, 5-pin M12 male connector,
square design, IP67, operating distance depending on the actuator,height
design 18 mm, PU = 1 sensor.
€51.69
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 10 m cable (PUR).
€74.54
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm, PU =
1 piece with actuator.
€57.06
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 8 mm, height design 13 mm, PU =
1 piece without actuator.
€48.81
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round
M30 design, IP67, switching distance 8 mm for applications with PSENix1,PU =
1 piece with actuator.
€73.76
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer