Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "M12 8-pilz 3m"
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece coded switch.
€78.47
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch.
€127.86
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece coded switch, magnetic latching.
€112.14
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch.
€134.59
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with
actuator, max. 8 teach-in processes.
€116.63
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with
actuator, max. 8 teach-in processes, magnetic latching.
€126.74
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao
= 8 mm, Sar = 20 mm, PU = 1 piece coded switch, ATEX approval.
€165.12
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
can be connected in series, IP67, typ. operating distance 11 mm, Sao = 8mm, Sar = 20
mm, one actuation direction, PU = 1 piece uniquely fully coded
switch.
€133.47
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 0.15 m cable, one actuation direction, support for SDD, IP67
switching distance depends on the actuator, series connection, PU =
1piece
coded switch without actuator.
€86.31
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 0.15 m cable, series connection, support for SDD, IP67,
switching distance depends on actuator, one actuating direction, PU = 1
piece fully coded switch without actuator. A total of 8
teach-in processes is possible.
€122.24
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 1.5 m cable, one actuation direction, support for SDD, IP67
switching distance depends on the actuator, series connection, PU = 1piece
coded switch with actuator.
€89.68
Non-contact coded safety switch for position monitoring of movable
guards according to EN 60947-5-3; two safe outputs; connection cable
10m. For applications up to SILCL 3 resp PLe ; IP 67, typical switching
distance 11mm, Sao=8mm, Sar=20mm packaging unit = 1piece fully coded
switch w/o actuator; Teach-in of 8 other actuators possible.
€109.90
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M12
male connector, square design, LED, IP67, operating distance dependingon the
actuator, height design 18 mm, PU = 1 sensor.
€63.19
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, 8-pin M12 male connector, IP67/69, operating distancedepending on the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€79.79
Magnetic safety switch 3 n/o, 8-pin M12 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL).
€61.69
Mechanical safety gate system PSENmech, with M12 connection 8-pin,
interlock principle spring force, contacts interlocking 1 N/C, contacts
guard locking 2 N/C, supply voltage 24 V AC/DC.
€136.71
Mechanical safety gate system PSENmech, with M12 connection 8-pin,
interlock principle magnetic force, contacts interlocking 1 N/C,contacts
guard locking 2 N/C, supply voltage 24 V AC/DC.
€136.71
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, 8-pin M12 male connector, IP67/69, operating distancedepending on the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV,
UL/cUL).
€78.55
PSEN sg2c-5LPKLE-M12/5 switch
Phase-out article
Pushbutton for access and
release of the safety gate, 3. Key switch (3 positions), 4.
Illuminated pushbutton; 5. Emergency stop pushbutton, M12/5 connection.
Scope of supply: Sensing device with pushbuttons (spare).
€861.55
PSEN sg2c-5LBKLE-M12/5 switch
Phase-out article
Key switch for access and
release of the safety gate, 3. Key switch (3 positions), 4.
Illuminated pushbutton; 5. Emergency stop pushbutton, M12/5 connection.
Scope of supply: Sensing device with pushbuttons (spare).
€894.69
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer