You searched for "E-STOP PIT espe"
541164
Non-contact coded safety switch for position monitoring of movable
guards according to EN 60947-5-3; two safe outputs; connection cable
10m. For applications up to SILCL 3 resp PLe ; IP 67, typical switching
distance 11mm, Sao=8mm, Sar=20mm packaging unit = 1piece fully coded
switch w/o actuator; Teach-in of 8 other actuators possible.
On request
Available soon
Available ex-stock
On request
6K000001
GTIN: 4046548105773
Safety switch, coded, for safety guard locking device PSENmlock mini,
application: small swing gates and sliding gates, as well as flaps andcovers,
safe guard locking for personal protection, bistable guard lockingprinciple,
8-pin M12 male connector, single connection, automatic reset
On request
Available soon
Available ex-stock
On request
6K000002
GTIN: 4046548105780
Safety switch, fully coded, for safety guard locking device PSENmlock
mini, application: small swing gates and sliding gates, as well as flapsand
covers, safe guard locking for personal protection, bistable
guard locking principle, 8-pin M12 male connector, single connection,
automatic reset
On request
Available soon
Available ex-stock
On request
6K000003
GTIN: 4046548105797
Safety switch, uniquely coded, for safety guard locking device PSENmlock
mini, application: small swing gates and sliding gates, as well as flapsand
covers, safe guard locking for personal protection, bistable
guard locking principle, 8-pin M12 male connector, single connection,
automatic reset
On request
Available soon
Available ex-stock
On request