Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "E-STOP PIT es1s"
Did you mean: E-STOP PIT es3s?
PITestop, E-STOP pushbutton IP65, with E-STOP symbol and with logo,
installation diameter: 22.3 mm.
€19.66
PITgatebox E-STOP pushbutton, turn to release (spare part).
€23.09
PITgatebox black mushroom pushbutton, turn to release,
(spare part). Mounting hole: 22.3 mm
€49.39
PITgatebox black mushroom pushbutton with signal contact, turn to
release, (spare part). Mounting hole: 22.3 mm
€51.85
Assembly aid, for PSENcode, can be used as a mechanical stop for
sliding gates, PU = 2 pieces, 1 part for switch plus 1
part for actuator.
€61.63
Assembly aid, for PSENcode, can be used as a mechanical stop for
swing gates, PU = 2 pieces, 1 part for switch plus 1
part for actuator.
€61.63
PITestop, operating stop pushbutton IP65, without logo, installationdiameter: 22.3 mm.
€19.66
PITestop, E-STOP pushbutton IP6K9K, without logo, for hygiene areas,
installation diameter: 22.3 mm.
€24.68
PITestop, E-STOP pushbutton IP65, with protective collar, without logo,
installation diameter: 22.3 mm.
€28.25
PITestop, E-STOP pushbutton IP65, key switch, with E-STOP symbol and
with logo, installation diameter: 22.3 mm.
€57.97
PITestop, operating stop pushbutton IP65, without logo, key switch,
installation diameter: 22.3 mm.
€57.97
PITestop, E-STOP pushbutton IP65, illuminated, with protective collar,without logo,
installation diameter: 22.3 mm.
€69.28
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol,
protective collar and logo, installation diameter: 22.3 mm.
€69.28
PITestop, E-STOP pushbutton IP65, with E-STOP symbol and with
logo, installation diameter: 22.3 mm.
€23.82
PITestop, E-STOP pushbutton IP65, with E-STOP symbol, protective collarand
logo, installation diameter: 22.3 mm.
€28.25
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith
logo, installation diameter: 22.3 mm.
€60.55
PITestop, E-STOP pushbutton, IP65, diameter 55 mm, illuminated,
unprinted (without logo), mounting diameter 22.3 mm.
€60.55
PITestop, E-STOP pushbutton, IP65, diameter 68 mm (large version),
unprinted (without logo), mounting diameter 22.3 mm.
€23.82
PITestop, contact block, 1 N/C, with spring-loaded terminal.
€5.77
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer