Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "FB/F11/1 SE"
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, IP67, switching distance 7 mm, for
applications with PSEN ix1, PU = 1 piece with actuator special version
without 0.5 mm latched zone.
€67.43
Magnetic safety switch 2 n/o, square design, IP69K, with
10 m cable (PUR), operating distance depending on the actuator 8/12 mm,height
design 13 mm, for applications with PSEN ix1, VP = 1 piece without
actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€66.07
Required accessories: PITreader base
unit [402255] or PITreader S base unit [402256], PITreader key
adapter. Optional accessories: Connector set
[402306], PIT oe 4S [402311].
€289.39
PIT m3.3p
Phase-out article
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€268.37
PIT m3.2p
Phase-out article
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€362.31
PIT m3.2p machine tools pictogram
Phase-out article
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€362.31
PIT m3.3p machine tools pictogram
Phase-out article
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€268.37
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 2 N/C, contacts guard locking 2 N/C, supplyvoltage
24 V AC/DC.
€116.66
Magnetic safety switch 2 n/o, square design, with 10 m
cable (PUR), IP69K, operating distance 8 mm, height design 13 mm, PU = 1piece
without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€76.80
Transponder key for PSEN cs4.1p, grey "3" marking, material:
plastic, accessories: key adapter (532113)
€26.87
Transponder key for PSEN cs4.1p, grey "2" marking, material:
plastic, accessories: key adapter (532113)
€26.87
Transponder key for PSEN cs4.1p, grey "4" marking, material:
plastic, accessories: key adapter (532113)
€26.87
Transponder key for PSEN cs4.1p, blue marking, material:
plastic, accessories: key adapter (532113)
€26.87
Non-contact coded safety switch for position monitoring of movable
guards according to EN 60947-5-3; two safe outputs; connection cable
10m. For applications up to SILCL 3 resp PLe ; IP 67, typical switching
distance 11mm, Sao=8mm, Sar=20mm packaging unit = 1piece fully coded
switch w/o actuator; Teach-in of 8 other actuators possible.
€109.90
Actuator a, for safety guard locking device PSENmlock mini, sidemounting,
external attachment
€48.12
Actuator b, for safety guard locking device PSENmlock mini, frontmounting,
internal attachment
€48.12
Flexible actuator a, for safety locking device PSENmlock mini,
side mounting, external attachment
€50.03
Flexible actuator b, for safety locking device PSENmlock mini, frontmounting,
internal attachment
€50.03
Safe inductive proximity switch, 2 safety outputs OSSD,
cubic design, switching distance: 15 mm flush, 4-pin M12 male connector
€116.49
Diffuse sensor with background suppression, sensing distance 30 - 100
mm, 4-pin M8 male connector, semiconductor outputs (positive-switching)
€204.14
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer