Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN cs4.1-OSSD1&2 1"
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 3 mm, height design 13 mm,
for series connection with PSEN i1, PU = 1 sensor without actuator.
€55.44
Magnetic safety switch 1 n/o 1 n/c, square design, IP69K, with
5 m cable (PUR), operating distance depending on the actuator 8/12
mm,height
design 13 mm, for applications with PSEN ix1, VP = 1 piece without
actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€59.56
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M12
male connector, square design, LED, IP67, operating distance dependingon the
actuator, height design 18 mm, PU = 1 sensor.
€63.19
PSEN sg2c-5LPKLE-M12/5 switch
Phase-out article
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 6094753, for applications up
to
PL e. Consisting of 5 elements: 1. Illuminated pushbutton
for activating the safety gate, 2. Pushbutton for access and
release of the safety gate, 3. Key switch (3 positions), 4.
Illuminated pushbutton; 5.
€861.55
PSEN sg2c-5LBKLE-M12/5 switch
Phase-out article
Safety gate system 2. generation, safe interlock with
safe guard locking, in accordance with EN 609475-3, for applications up
to
PL e. Consisting of 5 elements: 1. Illuminated pushbutton
for activating the safety gate, 2. Key switch for access and
release of the safety gate, 3. Key switch (3 positions), 4.
Illuminated pushbutton; 5.
€894.69
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 2 N/C, contacts guard locking 2 N/C, supplyvoltage
24 V AC/DC.
€116.66
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 3 N/C, contacts guard locking 1 N/C, supplyvoltage
24 V AC/DC.
€116.66
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage
24 V AC/DC.
€116.66
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage
24 V AC/DC.
€116.66
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 3 N/C, contacts guard locking 1 N/C, supplyvoltage
24 V AC/DC.
€116.66
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, 8-pin M12 male connector, IP67/69, operating distancedepending on the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€79.79
Safety switch, uniquely coded, for safety guard locking devicePSENmlock,
with guard locking, with power reset, 8-pin M12 male connector, 0.23 mcable,
single connection
€351.21
Safety switch, fully coded, for safety guard locking device PSENmlock,
with guard locking, with power reset, 8-pin M12 male connector, 0.23 mcable,
single connection
€341.07
Safety switch, coded, for safety guard locking device PSENmlock,
with guard locking, with power reset, 8-pin M12 male connector, 0.23mcable,
single connection
€329.04
Safety switch, uniquely coded, for safety guard locking devicePSENmlock,
with guard locking, with power reset, 12-pin M12 male connector, 0.23 mcable,
series connection
€353.60
Safety switch, fully coded, for safety guard locking device PSENmlock,
with guard locking, with power reset, 12-pin M12 male connector, 0.23 mcable,
series connection
€343.47
Safety switch, coded, for safety guard locking device PSENmlock,
with guard locking, with power reset, 12-pin M12 male connector, 0.23 mcable,
series connection
€331.42
Safety switch, uniquely coded, for safety guard locking devicePSENmlock,
with guard locking, with automatic reset, 12-pin M12 male connector,0.23 m
cable, series connection
€353.60
Safety switch, fully coded, for safety guard locking device PSENmlock,
with guard locking, with automatic reset, 12-pin M12 male connector,0.23 m
cable, series connection
€343.47
Safety switch, coded, for safety guard locking device PSENmlock,
with guard locking, with automatic reset, 12-pin M12 male connector,0.23 m
cable, series connection
€331.42
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer