Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN cs4.1 1 switch"
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector with
LED, square design, IP67, switching distance 8 mm, height design 13 mm,
PU =1 piece with actuator.
€65.18
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 10 m cable (PUR).
€75.84
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 5 m cable (PUR).
€68.87
Magnetic safety switch PSENmag, with safety switch and
square actuator, ATEX certificate, 4-pin M8 male connector, incl. 1 pair
CABLE/M8/CLIP to secure 1 M8 plug-in connector
€98.84
Magnetic safety switch PSENmag, with safety switch and
square actuator, ATEX certificate, 4-pin M8 male connector,
series connection, incl. 1 pair CABLE/M8/CLIP to secure 1 M8
plug-in connector
€103.81
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 8 mm, height design 13 mm, PU =
1 piece without actuator.
€49.66
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, for
series connection with PSEN i1, PU = 1 sensor without actuator.
€49.18
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height design 13 mm,for
series connection with PSEN i1, PU = 1 sensor without actuator.
€51.21
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, switching distance 8 mm, PU = 1 piece withactuator,
with 5 m cable (PUR).
€86.40
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, PU = 1 piece withactuator,
with 10 m cable (PUR).
€93.52
Mechanical safety gate system PSENmech, with M12 connection 5-pin,
interlock principle spring force, contacts interlocking 1 N/C, contacts
guard locking 1 N/C, supply voltage 24 V AC/DC.
€140.27
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, IP67, switching distance 7 mm, for
applications with PSEN ix1, PU = 1 piece with actuator special version
without 0.5 mm latched zone.
€68.61
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, IP67, operating distance 8 mm, for
applications with PSEN ix1, PU = 1 piece with actuator.
€68.61
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm, height design 13 mm, PU =
1 sensor without actuator.
€62.63
RFiD actuator for safety switch PSEN cs6.11 M12, IP67, for
switch with M12 connection, PU = 1 piece, magnetic latching.
€25.10
Actuator for magnetic safety switch, square design,
IP67, operating distance 10 mm, height design 18 mm, PU = 1 actuator.
€12.96
Actuator for magnetic safety switch, square design,
IP67, operating distance 3 mm, height design 18 mm, PU = 1 actuator.
€10.29
Actuator for magnetic safety switch, square design,
IP6K9K, operating distance depending on the actuator 8/12 mm, heightdesign 13
mm, PU = 1 actuator.
€12.32
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, for applications withPSEN ix1,
PU = 1 piece with actuator, with 10 m cable (PUR).
€89.95
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, for applications withPSEN ix1,
PU = 1 piece with actuator, with 5 m cable (PUR).
€82.84
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer