Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN b1"
Safety guard locking device PSENmlock mini, uniquely coded, with
safety switch and actuator b (front mounting, internal attachment),
application: small swing gates and sliding gates, as well as flaps andcovers,
safe guard locking for personal protection, bistable guard lockingprinciple, 8-
pin M12 male connector, single connection, automatic reset
€301.00
Magnetic safety switch 2 n/o, square design, with 10 m
cable (PUR), height design 13 mm, IP69K, operating distance 8 mm, for
applications with PSEN ix1, PU = 1 piece without actuator, certification
(TÜV, EAC, UL, ECOLAB approved).
€73.54
Magnetic safety switch 2 n/o, square design, with
5 m cable (PUR), height design 13 mm, IP69K, operating distance 8 mm,for
applications with PSEN ix1, PU = 1 piece without actuator, certification
(TÜV, EAC, UL, ECOLAB approved).
€66.93
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, PU =
1 sensor with actuator.
€56.43
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm, height design 13 mm, PU =
1 sensor with actuator.
€70.81
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 6 mm, height design 13 mm, PU =
1 sensor with actuator.
€60.06
Magnetic safety switch 2 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 7 mm, special version without0.5
mm latched zone, for applications with PSEN ix1, height design 13 mm, PU=
1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€45.59
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height design 13 mm,
PU = 1 sensor without actuator, ATEX approval.
€80.55
Mechanical safety gate system PSENmech, with M12 connection 8-pin,
interlock principle spring force, contacts interlocking 1 N/C, contacts
guard locking 2 N/C, supply voltage 24 V AC/DC.
€136.71
Mechanical safety gate system PSENmech, with M12 connection 8-pin,
interlock principle magnetic force, contacts interlocking 1 N/C,contacts
guard locking 2 N/C, supply voltage 24 V AC/DC.
€136.71
Safety guard locking device PSENmlock mini, coded, with safety switch
and actuator a (side mounting, external attachment), application: small
swing gates and sliding gates, as well as flaps and covers, safe
guardlocking for personal protection, bistable guard locking principle,
12-pin M12 male connector, series connection, automatic reset
€294.00
Safety guard locking device PSENmlock mini, fully coded, with
safety switch and actuator a (side mounting, external attachment),
application: small swing gates and sliding gates, as well as flaps andcovers,
safe guard locking for personal protection, bistable guard lockingprinciple, 12-
pin M12 male connector, series connection, automatic reset
€296.00
Safety guard locking device PSENmlock mini, uniquely coded, with
safety switch and actuator a (side mounting, external attachment),
application: small swing gates and sliding gates, as well as flaps andcovers,
safe guard locking for personal protection, bistable guard lockingprinciple, 12-
pin M12 male connector, series connection, automatic reset
€303.00
Safety guard locking device PSENmlock mini, coded, with safety switch
and actuator b (front mounting, internal attachment), application: small
swing gates and sliding gates, as well as flaps and covers, safe
guardlocking
for personal protection, bistable guard locking principle, 12-pin M12
male connector, series connection, automatic reset
€294.00
Safety guard locking device PSENmlock mini, fully coded, with
safety switch and actuator b (front mounting, internal attachment),
application: small swing gates and sliding gates, as well as flaps andcovers,
safe guard locking for personal protection, bistable guard lockingprinciple, 12-
pin M12 male connector, series connection, automatic reset
€296.00
Safety guard locking device PSENmlock mini, uniquely coded, with
safety switch and actuator b (front mounting, internal attachment),
application: small swing gates and sliding gates, as well as flaps andcovers,
safe guard locking for personal protection, bistable guard lockingprinciple, 12-
pin M12 male connector, series connection, automatic reset
€303.00
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 3 mm, height design 13 mm,
PU = 1 sensor with actuator.
€63.56
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 6 mm, height design 13 mm,
PU = 1 sensor with actuator.
€67.18
Safety gate system PSENmgate, with operation elements, 2 illuminated
pushbuttons (1 NO each), coded, with automatic reset,
safety switch for entry from left, 12-pin M12
male connector, cable outlet downwards, single connection
€520.08
Safety gate system PSENmgate, with operation elements,
2 illuminated pushbuttons (1 NO each) and 1 E-STOP pushbutton (2 NC + 1NO),
coded, with automatic reset, safety switch for
entry from right, 19-pin M23 male connector, cable outlet
downwards, single connection
€583.25
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer