You searched for "PSS u2 P0 F/S PN"
570302
GTIN: 4046548062724
E-STOP pushbutton, plastic housing, 2xNC+2xNO
contacts, 300 N max. spring force.
On request
Available soon
Available ex-stock
On request
570300
GTIN: 4046548062816
E-STOP pushbutton, metal housing, 2xNC+2xNO
contacts, 300 N max. spring force.
On request
Available soon
Available ex-stock
On request
570303
GTIN: 4046548062823
E-STOP pushbutton, plastic housing, 2xNC+2xNO
contacts, 175 N max. spring force.
On request
Available soon
Available ex-stock
On request
570301
GTIN: 4046548062717
E-STOP pushbutton, metal housing, 2xNC+2xNO
contacts, 175 N max. spring force.
On request
Available soon
Available ex-stock
On request
570305
GTIN: 4046548104905
Rope pull switch incl. reset button, straight head, plastic housing,
2 NC and 2 NO contacts, 300 N max. spring force
On request
Available soon
Available ex-stock
On request
570306
GTIN: 4046548104912
E-STOP pushbutton, straight head, plastichousing,
2 NC and 2 NO contacts, 300 N max. spring force
On request
Available soon
Available ex-stock
On request
570304
GTIN: 4046548104929
E-STOP pushbutton, straight head, metal housing,
2 NC and 2 NO contacts, 300 N max. spring force
On request
Available soon
Available ex-stock
On request
570307
GTIN: 4046548104936
E-STOP pushbutton, angled head left,
metal housing, 2 NC and 2 NO contacts, 300 N max. spring force
On request
Available soon
Available ex-stock
On request
570308
GTIN: 4046548104943
E-STOP pushbutton, angled head right,
metal housing, 2 NC and 2 NO contacts, 300 N max. spring force
On request
Available soon
Available ex-stock
On request