You searched for "PMI v807"
542011
GTIN: 4046548079272
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
support for SDD, IP67, 4 actuation directions, switching distance
(actuator at square marking): 11 mm, Sao = 8 mm, Sar = 20 mm, PU =
1 piece coded switch with actuator, magnetic latching holding force 30
N.
On request
Available soon
Available ex-stock
On request
541012
GTIN: 4046548073805
RFiD safety switch 2 safe SC outputs, connection cable 10 m,
one actuation direction, support for SDD, IP6K9K, switching distance
11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with
actuator.
On request
Available soon
Available ex-stock
On request
541114
GTIN: 4046548083699
RFiD safety switch, 2 safe SC outputs, male connector M12/8-
pin on 1.5 m cable, for applications up to SIL 3 or PL e or Cat. 4,
IP67, typ. operating distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1piece
fully coded switch with actuator, max. 8 teach-in processes.
On request
Available soon
Available ex-stock
On request
542063
GTIN: 4046548085914
RFiD safety switch, 2 safe SC outputs, male connector M12/5-
pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance
(square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded
switch, magnetic latching.
On request
Available soon
Available ex-stock
On request
542213
GTIN: 4046548085969
RFiD safety switch, 2 safe SC outputs, male connector M12/5-
pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance
(square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely
coded switch with actuator.
On request
Available soon
Available ex-stock
On request
542163
GTIN: 4046548085921
RFiD safety switch, 2 safe SC outputs, male connector M12/5-
pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance
(square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded
switch, max. 8 teach-in processes, magnetic latching.
On request
Available soon
Available ex-stock
On request
542263
GTIN: 4046548085938
RFiD safety switch, 2 safe SC outputs, male connector M12/5-
pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance
(square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely
coded switch, magnetic latching.
On request
Available soon
Available ex-stock
On request
542113
GTIN: 4046548085952
RFiD safety switch, 2 safe SC outputs, male connector M12/5-
pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance
(square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded
switch with actuator, max. 8 teach-in processes, magnetic latching.
On request
Available soon
Available ex-stock
On request
541164
Non-contact coded safety switch for position monitoring of movable
guards according to EN 60947-5-3; two safe outputs; connection cable
10m. For applications up to SILCL 3 resp PLe ; IP 67, typical switching
distance 11mm, Sao=8mm, Sar=20mm packaging unit = 1piece fully coded
switch w/o actuator; Teach-in of 8 other actuators possible.
On request
Available soon
Available ex-stock
On request