You searched for "PSS SB ROUTER1"
506322
GTIN: 4046548060379
Magnetic safety switch 2 n/o, square design, IP6K9K,
switching distance 10 mm, 5 m cable, height design 18 mm, PU = 1 sensorwith
actuator.
On request
Available soon
Available ex-stock
On request
506337
GTIN: 4046548060522
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8
male connector, square design, LED, IP67, operating distance 3 mm,height
design 18 mm, for series connection with PSEN ix1, PU = 1 sensor with
actuator.
On request
Available soon
Available ex-stock
On request
506320
GTIN: 4046548060355
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance 3 mm, 5 m cable, height design 18 mm, PU = 1 sensorwith
actuator.
On request
Available soon
Available ex-stock
On request
506345
GTIN: 4046548067897
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M12
male connector, with 0.15 m cable, square design, LED, IP67,
operating distance 10 mm, height design 18 mm, PU = 1 sensor withactuator.
On request
Available soon
Available ex-stock
On request
506344
GTIN: 4046548067880
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M12
male connector, with 0.15 m cable, square design, LED, IP67,
operating distance 3 mm, height design 18 mm, PU = 1 sensor withactuator.
On request
Available soon
Available ex-stock
On request
504224
GTIN: 4046548063592
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, IP67, switching distance 7 mm, for
applications with PSEN ix1, PU = 1 piece with actuator special version
without 0.5 mm latched zone.
On request
Available soon
Available ex-stock
On request
506413
GTIN: 4046548069938
Magnetic safety switch PSENmag, with safety switch and
square actuator, ATEX certificate, 4-pin M8 male connector,
series connection, incl. 1 pair CABLE/M8/CLIP to secure 1 M8
plug-in connector
On request
Available soon
Available ex-stock
On request
506348
GTIN: 4046548082944
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8
male connector with 50 mm pigtail, LED, IP67, operating distance 10 mm,for
applications up to SIL 3/PL e/Cat. 4, square design 2009, PU = 1 sensorwith
actuator.
On request
Available soon
Available ex-stock
On request