You searched for "PNOZ ma1.3"
504223
GTIN: 4046548003529
Magnetic safety switch PSENmag, with safety switch and
square actuator, ATEX certificate, 4-pin M8 male connector, incl. 1 pair
CABLE/M8/CLIP to secure 1 M8 plug-in connector
On request
Available soon
Available ex-stock
On request
504226
GTIN: 4046548026627
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, switching distance 8 mm, PU = 1 piece withactuator,
with 5 m cable (PUR).
On request
Available soon
Available ex-stock
On request
504225
GTIN: 4046548003512
Magnetic safety switch PSENmag, with safety switch and
square actuator, ATEX certificate, 4-pin M8 male connector,
series connection, incl. 1 pair CABLE/M8/CLIP to secure 1 M8
plug-in connector
On request
Available soon
Available ex-stock
On request
504228
GTIN: 4046548026665
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, for applications withPSEN ix1,
PU = 1 piece with actuator, with 5 m cable (PUR).
On request
Available soon
Available ex-stock
On request
504227
GTIN: 4046548046915
Magnetic safety switch 2 n/o, square design, height
design 13 mm, IP6K9K, operating distance 8 mm, PU = 1 piece withactuator,
with 10 m cable (PUR).
On request
Available soon
Available ex-stock
On request
506413
GTIN: 4046548069938
Magnetic safety switch PSENmag, with safety switch and
square actuator, ATEX certificate, 4-pin M8 male connector,
series connection, incl. 1 pair CABLE/M8/CLIP to secure 1 M8
plug-in connector
On request
Available soon
Available ex-stock
On request
504224
GTIN: 4046548063592
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, height design 13 mm, IP67, switching distance 7 mm, for
applications with PSEN ix1, PU = 1 piece with actuator special version
without 0.5 mm latched zone.
On request
Available soon
Available ex-stock
On request
6K000020
GTIN: 4046548106077
Safety guard locking device PSENmlock mini, uniquely coded, with
safety switch and actuator b (front mounting, internal attachment),
application: small swing gates and sliding gates, as well as flaps andcovers,
safe guard locking for personal protection, bistable guard lockingprinciple, 12-
pin M12 male connector, series connection, automatic reset
On request
Available soon
Available ex-stock
On request