text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v507"

Did you mean: PMI v807?
  • 2
  • 3(current)
  • 4
    PZE X4V 8/24VDC 4n/o
    774584
    GTIN: 4046548010787
    PZE X4V 8/24VDC 4n/o

    Phase-out article

    Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB = 24 V DC, width: 45 mm, screw terminals integrated, delay-onde-energisation contact block for contact expansion in connection with safety-related control components, delay time can be set in 5 levels from 4 -8 s.

    €235.93
    PZE X4V 2/24VDC 4n/o fix
    774582
    GTIN: 4046548010800
    Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB = 24 V DC, width: 22.5 mm, screw terminals integrated, delay-onde-energisation contact block for contact expansion in connection withsafety-related control components, release time 2 s fixed.

    €181.69
    PZE X5 24VDC 5n/o
    774595
    GTIN: 4046548010725
    Contact expansion, inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 5 N/O, UB 24 V DC, width:45 mm screw terminals integrated, contact block for contact expansion inconnection with safety-related control components.

    €254.02
    PNOZ XV3.1 300/24-240VACDC 3no 1nc 2no t
    774618
    GTIN: 4046548010626
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d, UB = 24 - 240 V AC/DC, width: 90 mm, screw terminals integrated, E-STOP monitoring, safety gates with 2 delay-on de-energisation contacts, release time 12levels from 0.3 - 300 s.

    €425.22
    PNOZ X2.2 24VAC/DC 2n/o
    774607
    GTIN: 4046548010671
    Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 2 N/O,automatic/monitored start, UB = 24 V AC/DC, width: 22.5 mm, screw terminals integrated, monitoring of E-STOP , safety gates.

    €196.62
    PNOZ XV3.1 30/24-240VACDC 3no 1nc 2no t
    774610
    GTIN: 4046548010640
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d, UB = 24 - 240 V AC/DC, width: 90 mm, screw terminals integrated, E-STOP monitoring, safety gates with 2 delay-on de-energisation contacts, release time 12levels from 0.1 - 30 s.

    €425.22
    PZE X4V 0,5/24VDC 4n/o fix
    774580
    GTIN: 4046548010824
    Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB = 24 V DC, width: 22.5 mm, screw terminals integrated, delay-on de-energisation contact block for contact expansion inconnection with safety-related control components, delay time permanently set 0.5 s.

    €181.69
    PZE X4V 1/24VDC 4n/o fix
    774581
    GTIN: 4046548010817
    Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB = 24 V DC, width: 22.5 mm, screw terminals integrated, delay-on de-energisation contact block for contact expansion inconnection with safety-related control components, delay time permanently set 1 s.

    €181.69
    PNOZ X10 230-240VAC 6n/o 4n/c 3LED
    774706
    GTIN: 4046548010480
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C, automatic/monitored start, UB = 230 - 240 V AC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €476.32
    PNOZ X10 24VDC 6n/o 4n/c 3LED
    774709
    GTIN: 4046548010473
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C automatic/manual/monitored start and automatic start with start-up test, UB 24 V DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €476.32
    PNOZ X10.1 24VDC 6n/o 4n/c 6LED
    774749
    GTIN: 4046548010275
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C automatic/manual/monitored start and automatic start with start-up test, UB 24 V DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €489.81
    PNOZ V 30s 24VDC  3n/o 1n/c 1n/o t
    774790
    GTIN: 4046548010251
    Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 1N/O t-d, automatic/manual start, UB = 24 V DC, width: 90 mm, screw terminals integrated, E-STOP monitoring, safety gates, with one delay-on de-energisation contact, delay time can be set in 12 levels from 0.05 - 30 s.

    €383.05
    PNOZ V 300s 24VDC  3n/o 1n/c 1n/o t
    774791
    GTIN: 4046548010244
    Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 1N/O t-d, UB = 24 V DC, width: 90 mm, screw terminals integrated, E-STOP monitoring, safety gates, feedback loop, delay-on de-energisation contacts, releasetime 12 levels from 0.15 - 300 s.

    €383.05
    PNOZ X4 24VDC 3n/o 1n/c
    774730
    GTIN: 4046548010428
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, automatic/manual/monitored start, UB 24 V DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €255.59
    PNOZ X10.1 230-240VAC 6n/o 4n/c 6LED
    774746
    GTIN: 4046548010299
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C, automatic/monitored start, start-up test, UB = 230 - 240 V AC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates, light curtain.

    €489.81
    PNOZ X4 240VAC 3n/o 1n/c
    774739
    GTIN: 4046548010350
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, automatic/manual/monitored start, UB = 240 V AC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates, light curtain.

    €255.59
    PNOZ X4 230VAC 3n/o 1n/c
    774738
    GTIN: 4046548010367
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, automatic/manual/monitored start, UB 230 V AC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €255.59
    PNOZ X4 110VAC 3n/o 1n/c
    774734
    GTIN: 4046548010398
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, automatic/manual/monitored start, UB = 110 V DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates, light curtain.

    €255.59
    PNOZ V  3s 24VDC  3n/o 1n/c 1n/o t
    774789
    GTIN: 4046548010268
    Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 1N/O t-d, UB = 24 V DC, width: 90 mm, screw terminals integrated, E-STOP monitoring, safety gates, feedback loop, delay-on de-energisation contacts, releasetime 12 levels from 0.1 - 3 s.

    €383.05
    PNOZ X4 115VAC 3n/o 1n/c
    774735
    GTIN: 4046548010381
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, automatic/manual/monitored start, UB = 115 V AC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates, light curtain.

    €255.59
  • 2
  • 3(current)
  • 4

Save basket

Create a new order or get an individual offer

Select intended use