Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN enc s1 eCAM"
Did you mean: PSEN enc s1 elau?
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, PU = 1 piece with cuboid actuator coded, with10 m
cable (PUR).
€80.81
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, PU = 1 piece with cuboid actuator coded, with5 m
cable (PUR).
€71.92
Magnetic safety switch 3 n/o, 5-pin M12 connector, round M12
design, IP67, operating distance 12 mm, PU = 1 piece with cuboidactuator
coded.
€76.75
Magnetic safety switch 3 n/o, 5-pin M8 male connector, round
M12 design, IP67, operating distance 8 mm, PU = 1 piece with actuator
coded.
€74.20
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 5-pin M12
male connector, square design, LED, IP67, operating distance dependingon the
actuator, height design 18 mm, PU = 1 sensor.
€64.30
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square
design, LED, IP6K9K, operating distance depending on the actuator,height design
18 mm. PU = 1 sensor, with 5 m cable (PUR).
€70.15
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square
design, LED, IP67, operating distance depending on the actuator, designheight
18 mm, PU = 1 sensor.
€60.99
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 10 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator, operating distance 8mm,
stainless steel housing, ATEX approval.
€121.85
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator coded,
operating distance 8 mm, for applications with PSEN ix1, stainless steelhousing.
€105.33
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 10 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator coded,
operating distance 8 mm, for applications with PSEN ix1, stainless steelhousing.
€111.69
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 12 mm for applications with PSEN ix1,PU =
1 piece with cuboid actuator coded.
€77.49
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 8 mm for applications with PSEN ix1,
PU=
1 piece with M12 actuator coded.
€75.08
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, for applications with PSEN ix1, PU = 1 piecewith
cuboid actuator coded, with 10 m cable (PUR).
€78.27
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, for applications with PSEN ix1, PU = 1 piecewith
cuboid actuator coded, with 5 m cable (PUR).
€70.15
Magnetic safety switch 3 n/o, round M12 design, IP65, LED,
operating distance 8 mm, PU = 1 piece with M12 actuator, with 10 m cable
(PUR).
€86.78
Magnetic safety switch 3 n/o, round M12 design, IP67, 5 m
cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,ECOLAB
approved).
€54.50
Magnetic safety switch 3 n/o, 5-pin M12 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL).
€60.48
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€93.91
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€87.55
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,
ECOLAB approved).
€60.99
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer