PSSuniversal 2 – Communication modules for remote I/O systems

The right solution for your application

Communication modules from the remote I/O system PSSuniversal 2

Communication modules from the remote I/O system PSSuniversal 2 are used as a head module, for connection to your existing system architecture. When combined with the I/O modules for PSSuniversal 2 you have a tailored solution for your periphery expansion. The Ethernet-based fieldbus modules are connected to the higher level controller via standard industrial fieldbus protocols. The corresponding failsafe protocol is always supported in addition to the fieldbus protocol.

Your benefits at a glance

  • Optimised handling during commissioning and service
  • Precise diagnostics
  • Rapid fault localisation and troubleshooting
  • Openness

Simple commissioning – An overview of the features

Features of the PSSuniversal 2 communication modules
  • Ability to adapt to PROFINET / PROFIsafe and Ethernet/IP / CIP Safety by exchanging the head module
  • Safe I/O modules universally usable in an identical manner for a wide variety of safety protocols
  • Designed for applications up to SIL 3 in accordance with IEC 61508 / PL e in accordance with EN 13849 and for other international standards
  • Simple configuration using our PASconfig software

Perfectly tailored to your particular industry application

Our product range: PSSuniversal 2 – Communication modules

PSSuniversal 2 – Safe communication modules

You use the communication modules as head modules for implementing your applications.
headquarters

Pilz Belgium cvba
Poortakkerstraat 37/0201
9051 Gent (Sint-Denijs-Westrem)
Belgium

Telephone: +32 9 3217570
E-Mail: info@pilz.be

Inside sales

Poortakkerstraat 37/0201
Gent (Sint-Denijs-Westrem)
Belgium

Telephone: +32 9 321 75 70
E-Mail: info@pilz.be

Technical Support

Telephone: +32 (0)9 321 75 70
E-Mail: techsupport@pilz.be