Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"541004","name":"PSEN cs3.1 M12/8-1.5m/PSEN cs3.1 1Unit","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217046","0010600221704680NI"]}
PSEN cs3.1 M12/8-1.5m/PSEN cs3.1 1Unit
Product ID: 541004
GTIN:
Non-contact coded safety switch for position monitoring of movable
guards according to EN 60947-5-3; two safe outputs; connector M12/8pin
with 1.5m cable.
For applications up to SILCL 3 resp PLe bzw. Cat4 ;
IP 67, switching distance 10mm;
packaging unit = 1piece coded switch and 1 piece actuator
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Non-contact coded safety switch for position monitoring of movable guards according to EN 60947-5-3; two safe outputs; connector M12/8pin with 1.5m cable. For applications up to SILCL 3 resp PLe bzw. Cat4 ; IP 67, switching distance 10mm; packaging unit = 1piece coded switch and 1 piece actuator
General data
| Approval |
CE
cULus Listed EAC (Eurasian) TÜV |
| Sensor principle | Transponder |
| Transponder coding | coded |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 1 |
Inputs
| Number of inputs | 2 |
| DC voltage at input | 24 V DC |
| Potential isolation inputs | No |
Semiconductor outputs
| Number of OSSD outputs | 2 |
| Number of sig. outputs | 1 |
| Potential isolation S/C O | No |
| S/C output short circuit proof | Yes |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
-25
70 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| EMC to standard ... |
EN 61000-4-8
EN 55011: Class A EN 61000-4-4 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP6K9K |
Switching distances
| Change op. dist. temp.change | +-0.01mm/°C |
Mechanical data
| Bend radius (when laying) K1 | 5 x Ø |
| Type 1 actuator | PSEN cs3.1 |
| Connection type | M12, 8-pin male |
| Cable lines | LiYY 8 x 0.14 mm2 |
| Housing material upper part | PBT |
| Height dimension | 37 |
| Width dimension | 26 |
| Depth dimension | 18 |
| Net weight | 110 |
| Gross weight | 140 |
Optional accessories
PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
€25.85
PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
€31.02
PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
€42.21
PSEN cable angle M12 8-pole 3m
540322
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 3m
€25.85
PSEN cable angle M12 8-pole 5m
540323
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 5m
€31.02
PSEN cable angle M12 8-pole 10m
540324
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 10m
€42.21
PSEN cable angle M12 8-pole 30m
540325
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 30m
€85.80
PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
€85.80
PSEN Y junction M12-M12/M12
540328
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2,
evaluation device), 8-pin, A-coded on M12 female connector (X1,
sensor/next plug-in connector), 8-pin, A-coded and M12
female connector (X3, sensor), black, straight, 8-pin, A-coded, PUR,
0.25 m, 8× 0.25 mm², yellow, to connect PSENcode and PSENslock.
€43.69
PSEN T junction (auxiliary contact) M12
540331
Cable, Y-adapter- with T-plug-in connector, IP67, M12 male connector(X2,
evaluation device), 8-pin, A-coded on M12 female connector (X1, sensor),
8-pin, A-coded and M8 female connector (X3, signal output /Lock_Unlock),
black, straight, 4-pin, A-coded, PUR, 0.25 m, 4× 0.25 mm², black,
to disconnect auxiliary signals when connecting PSENcode and
PSENslock.
€35.07
PSEN cable M12-8sf, 20m
540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 20m
€61.92
PSEN cable M12-8sf M12-8sm, 2m
540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 2m
€40.86
PSEN cable M12-8sf M12-8sm, 5m
540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 5m
€48.37
PSEN cable M12-8sf M12-8sm, 10m
540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 10m
€61.17
PSEN cable M12-8sf M12-8sm, 20m
540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 20m
€85.19
PSEN cable M12-8sf M12-8sm, 30m
540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 30m
€107.09
PDP67 F 4 code
773603
Decentralised passive distributor for connection of PSENcode, PSENslockand
PSENini to a Pilz control system, max. 4 sensors, protection type
IP67.
€111.93