text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
8 Products found
PSEN op2H-SL-24-015/1
631100
GTIN: 4046548059427
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 150 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

€730.64
PSEN op2H-SL-24-045/1
631102
GTIN: 4046548086737
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 450 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

€998.53
PSEN op2H-SL-24-120/1
631107
GTIN: 4046548086805
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 1200 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

€1,802.24
PSEN op2H-SL-24-030/1
631101
GTIN: 4046548086720
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 300 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

€852.41
PSEN op2H-SL-24-060/1
631103
GTIN: 4046548086744
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 600 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

€1,156.85
PSEN op2H-SL-24-075/1
631104
GTIN: 4046548086751
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 750 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

€1,315.16
PSEN op2H-SL-24-090/1
631105
GTIN: 4046548086775
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 900 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

€1,485.63
PSEN op2H-SL-24-105/1
631106
GTIN: 4046548086799
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm), protected field height 1050 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.

€1,643.93

Save basket

Create a new order or get an individual offer

Select intended use