text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
11 Products found
PSEN op4F-A-14-030/1
631000
GTIN: 4046548059410
Safety light guard, Type 4, PL e finger protection (resolution 14 mm), protected field height 300 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€2,323.91
PSEN op4F-A-14-120/1
631006
GTIN: 4046548075717
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1200 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€5,341.33
PSEN op4F-A-14-105/1
631005
GTIN: 4046548075700
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1050 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€4,862.40
PSEN op4F-A-14-090/1
631004
GTIN: 4046548075496
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 900 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€4,527.17
PSEN op4F-A-14-165/1
631009
GTIN: 4046548075748
Safety light guard, Type 4, PL e finger protection (resolution 14 mm), protected field height 1650 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€6,939.97
PSEN op4F-A-14-135/1
631007
GTIN: 4046548075724
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 1350 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€5,874.21
PSEN op4F-A-14-150/1
631008
GTIN: 4046548075731
Safety light guard, Type 4, PL e finger protection (resolution 14 mm), protected field height 1500 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€6,407.08
PSEN op4F-A-14-060/1
631002
GTIN: 4046548075472
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 600 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€3,401.61
PSEN op4F-A-14-045/1
631001
GTIN: 4046548075465
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 450 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€2,862.64
PSEN op4F-A-14-180/1
631010
GTIN: 4046548075755
Safety light guard, Type 4, PL e finger protection (resolution 14 mm), protected field height 1800 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€7,472.85
PSEN op4F-A-14-075/1
631003
GTIN: 4046548075489
Safety light guard, Type 4, PL e finger protection (resolution 14 mm), protected field height 750 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€3,880.55

Save basket

Create a new order or get an individual offer

Select intended use