text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
11 Products found
PSEN op2H-A-30-075/1
631043
GTIN: 4046548075588
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 750 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€1,690.34
PSEN op2H-A-30-105/1
631045
GTIN: 4046548075601
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1050 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€2,061.49
PSEN op2H-A-30-060/1
631042
GTIN: 4046548075571
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 600 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€1,566.97
PSEN op2H-A-30-045/1
631041
GTIN: 4046548075564
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 450 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€1,418.53
PSEN op2H-A-30-030/1
631040
GTIN: 4046548075557
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€1,283.13
PSEN op2H-A-30-150/1
631048
GTIN: 4046548075632
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1500 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€2,556.02
PSEN op2H-A-30-165/1
631049
GTIN: 4046548075649
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1650 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€2,741.60
PSEN op2H-A-30-135/1
631047
GTIN: 4046548075625
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1350 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€2,333.29
PSEN op2H-A-30-120/1
631046
GTIN: 4046548075618
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1200 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€2,210.06
PSEN op2H-A-30-180/1
631050
GTIN: 4046548075656
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 1800 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€2,927.18
PSEN op2H-A-30-090/1
631044
GTIN: 4046548075595
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm), protected field height 900 mm. Features: Muting, blanking, cascading, absence of dead zones. Programming is possible via Software PSENoptConfigurator or directly on the light guard. Supply voltage 24 V, connection via 18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5- pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail cables are not supplied with the device.

€1,875.91

Save basket

Create a new order or get an individual offer

Select intended use