text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
8 Products found
PSEN op4B-2-050/1
630800
GTIN: 4046548076592
Safety light guard, Type 4, PL e, body protection, protected fieldheight 500 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€904.17
PSEN op4B-4-090/1
630802
GTIN: 4046548076615
Safety light guard, Type 4, PL e, body protection, protected fieldheight 900 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€1,191.78
PSEN op4B-L-080/1
630809
GTIN: 4046548076721
Set from light guard (Type 4, PL e, body protection), bracket and mutingarm L-type in accordance with DIN EN 61496, Type 4, 800 mm, connector M12,transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€1,590.35
PSEN op4B-4-120/1
630803
GTIN: 4046548076622
Safety light guard, Type 4, PL e, body protection, protected fieldheight 1200 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€1,380.05
PSEN op4B-L-050/1
630808
GTIN: 4046548076714
Set from light guard (Type 4, PL e, body protection), bracket and mutingarm L-type in accordance with DIN EN 61496, Type 4, 500 mm, connector M12,transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€1,389.20
PSEN op4B-3-080/1
630801
GTIN: 4046548076608
Safety light guard, Type 4, PL e, body protection, protected fieldheight 800 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€1,064.18
PSEN op4B-T-050/1
630810
GTIN: 4046548076738
Set from light guard (Type 4, PL e, body protection), bracket and mutingarm T-type in accordance with DIN EN 61496, Type 4, 500 mm, connector M12,transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€1,686.80
PSEN op4B-T-080/1
630811
GTIN: 4046548076745
Set from light guard (Type 4, PL e, body protection), bracket and mutingarm T-type in accordance with DIN EN 61496, Type 4, 800 mm, connector M12,transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€1,933.76

Save basket

Create a new order or get an individual offer

Select intended use