text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
4 Products found
PSEN op2B-3-080/1
630805
GTIN: 4046548076646
Safety light guard, Type 2, PL c, body protection, protected fieldheight 800 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€910.13
PSEN op2B-4-120/1
630807
GTIN: 4046548076707
Safety light guard, Type 2, PL c, body protection, protected field heigh 1200 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€1,175.23
PSEN op2B-4-090/1
630806
GTIN: 4046548076653
Safety light guard, Type 2, PL c, body protection, protected fieldheight 900 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€1,029.11
PSEN op2B-2-050/1
630804
GTIN: 4046548076639
Safety light guard, Type 2, PL c, body protection, protected field heigh 500 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

€767.05

Save basket

Create a new order or get an individual offer

Select intended use