text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
26 Products found
PMCtendo DD4.03/112/230-480V
4105419
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA In ...

€4,787.97
PMCtendo DD4.01/112/230-480V
4105413
servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption ...

€4,706.67
PMCtendo DD4.06/112/230-480V
4105418
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in ...

€5,238.45
PMCtendo DD4.10/112/230-480V
4105417
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

€6,367.96
PMCtendo DD4.20/112/230-480V
4105416
Servo amplifier, technical details at 3 x 400 V AC: Continuous outputcurrent: 20 A, Imax (5 sec.) = 40 A, power consumpt ...

€8,019.64
PMCtendo DD4.03/162/230-480V
4105574
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in ...

€5,281.69
PMCtendo DD4.14/112/230-480V
4105493
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 14 A; Imax (5 s) = 28 A; Power consumption i ...

€7,197.02
PMCtendo DD4.20/162/230-480V
4105573
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 20 A; Imax (5 s) = 40 A; Power consumption i ...

€8,590.45
PMCtendo DD4.06/162/230-480V
4105812
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in ...

€5,733.41
PMCtendo DD4.14/162/230-480V
4105687
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 14 A; Imax (5 s) = 28 A; Power consumption i ...

€7,768.35
PMCtendo DD4.10/162/230-480V
4105618
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

€6,861.95
PMCtendo DD4.06/167/230-480V
8176230
Technical data at 3 x 400 V AC: Continuous output current: 6 A, Imax (5 s) = 12A Power consumption in S1 mode: 4 kVA Int ...

€6,999.58
PMCtendo DD4.01/117/230-480V
8161153
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 3.0 A; Power consumption ...

€6,271.23
PMCtendo DD4.03/117/230-480V
8161147
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (5 s) = 6 A; Power consumption in ...

€6,357.14
PMCtendo DD4.10/117/230-480V
8173716
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

€7,634.39
PMCtendo DD4.10/167/230-480V
8173796
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption i ...

€8,128.61
PMCtendo DD4.06/122/230-480V
8175961
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax (5 s) = 12 A; Power consumption in ...

€6,506.08
PMCtendo DD5.03/000/0/0/0/110-230VAC
8176000
Servo amplifiers Technical data at 3 x 230 V AC: Continuous output current: 3 A; Imax (5 s) = 9 A; Power consumption in ...

€3,581.33
PMCtendo DD5.01/000/0/0/0/208-480VAC
8176003
Servo amplifiers Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 4.5 A; Power consumption ...

€3,320.88
PMCtendo DD5.06/112/115-230VAC
8176001
Servo amplifiers Technical data at 3 x 230 V AC: Continuous output current: 6 A; Imax (5 s) = 15 A; Power consumption in ...

€4,048.13
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use