Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6P000007","name":"PSEN Bracket kit M30","price":"10.3","currency":"EUR","category":["A0100","A0100B0110","00106002217049","0010600221704980K1"]}

Actual product may vary
PSEN Bracket kit M30
Product ID: 6P000007
Bracket for all cylindrical sensors with M30 thread
Your Price
€10.30
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Ambient temperature | -25 - 85 °C |
Mechanical data
Housing material | Plastic |
Height dimension | 40 mm |
Width dimension | 56 mm |
Depth dimension | 36 mm |
Net weight | 33 g |
Gross weight | 36 g |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27274092 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
GTIN | 4046548108798 |
Volume | 0.108 dm3 |
Harmonized System Code | 39269097 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |