Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6K000005","name":"PSEN mlm 1 sa 2.1 switch","price":"251.0","currency":"EUR","category":["A0100","A0100B0120","00106002227174","0010600222717480VV"]}

Actual product may vary
PSEN mlm 1 sa 2.1 switch
Product ID: 6K000005
Safety switch, fully coded, for safety guard locking device PSENmlock
mini, application: small swing gates and sliding gates, as well as flapsand
covers, safe guard locking for personal protection, bi... More
Your Price
€251.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety switch, fully coded, for safety guard locking device PSENmlock mini, application: small swing gates and sliding gates, as well as flapsand covers, safe guard locking for personal protection, bistable guard locking principle, 12-pin M12 male connector, series connection, automatic reset
General data
Approval |
UL Listed
CE UKCA FCC IC TÜV |
Sensor principle | Transponder |
Coding level to ISO 14119 | High |
Classification to EN 60947-5-3 | PDDB |
Transponder coding | fully coded |
Reset type | Automatic reset |
Suitable for series connection | yes |
unit type | Sensor |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Type of power supply for U1 | SELV/PELV |
Power consumption DC | 0.5 |
Inputs
Number of inputs | 4 |
DC voltage at input | 24 V DC |
Potential isolation inputs | No |
Semiconductor outputs
Number of OSSD outputs | 2 |
Number of sig. outputs | 1 |
Potential isolation S/C O | No |
S/C output short circuit proof | Yes |
Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -10 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Perm. operating height ASL | 2000 m |
EMC to standard ... |
EN 301489-1 V2.1.1
EN 55011: Class A EN 60947-5-3 EN 60947-5-2 |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 30g |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type, housing |
IP65
IP67 |
UL enclosure type |
Mechanical data
Escape release available | No |
Max. vertical offset | |
Max. ang. offset round X axis | |
Max. ang. offset round Y axis | |
Max. ang. offset round Z axis | |
Max. offset closing direction | +/-2 mm |
Connection type | M12, 12-pin male |
Max. cable length | 45 |
Product material |
Galvanised steel
Stainless steel Plastic |
Height dimension | 157.5 mm |
Width dimension | 30.4 mm |
Depth dimension | 30.4 mm |
Net weight | 425 g |
Gross weight | 435 g |
Transponder
Operating frequency |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272603 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002593 |
UNSPSC 25 | 39122205 |
GTIN | 4046548105919 |
Volume | 0 dm3 |
Harmonized System Code | 85365019 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSEN cable M12-8sf M12-8sm, 1m
540346
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 1m
€37.79

PSEN cable M12-8sf M12-8sm, 1,5m
540347
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 1.5m
€38.66

PSEN mlm mounting set 1
6K000021
Installation set 1 (mounting bracket, mounting plate and screws)
for internal mounting, for PSENmlock mini matching 30 mm, 40 mm
or 45 mm standard profiles
€29.00

PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
€85.80

PSEN mlm covers set
6K000022
Cover set for PSENmlock mini, protective caps for mounting holes on the
safety switch and actuator
€5.00

PSEN cable M12-8sf M12-8sm, 10m
540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 10m
€61.17

PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
€31.02

PSEN cable M12-8sf M12-8sm, 20m
540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 20m
€85.19

PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
€42.21

PSEN cable M12-12sf/M12-12sm 2m
570358
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 2m
€36.44

PSEN cable M12-8sf M12-8sm, 30m
540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 30m
€107.09

PSEN cable M12-12sf/M12-12sm 3m
570359
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 3m
€40.13

PSEN cable M12-8sf M12-8sm, 0,5m
540345
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 0.5m
€36.44

PSEN cable M12-12sf 50m
570356
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
€119.52

PSEN cable M12-12sf/M12-12sm 1m
570357
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 1m
€31.50

PSEN cable M12-12sf 20m
570354
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
€70.28

PSEN cable M12-12sf 30m
570355
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
€87.51

PSEN cable M12-12sf 5m
570352
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
€37.05

PSEN cable M12-12sf 10m
570353
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
€48.13

PSEN cable M12-12sf 2m
570350
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 2m
€29.67

PSEN cable M12-12sf 3m
570351
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
€32.12

PSEN cable M12-12sf/M12-12sm 5m
570360
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 5m
€45.06

PSEN cable M12-8sf, 20m
540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 20m
€61.92

PSEN ml Y junction M12
570486
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice),
8-pin, A-coded on M12 female connector (X2, sensor) 12-pin, A-
coded and M12 female connector (X3, sensor/next plug-in connector), 8-
pin, A-coded, to connect PSENslock in series.
€20.44

PSEN ml end adapter
570487
Plug-in connector, terminating adapter, IP67, M12 male connector (X2,
evaluation device/previous plug-in connector), 8-pin, A-coded on M12
female connector (X3, sensor), 12-pin, A-coded, to terminate the
series connection of PSENmlock.
€20.44

PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
€25.85

PSEN cable M12-12sf/M12-12sm 10m
570361
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 10m
€56.13

PSEN cable M12-12sf/M12-12sm 20m
570362
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 20m
€77.06

PSEN cable M12-8sf M12-8sm, 2m
540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 2m
€40.86

PSEN cable M12-8sf M12-8sm, 5m
540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 5m
€48.37

Adapter/SL/M12-8SMX/M12-8SFX/M12-12SF/PT
6N000030
Adapter for series connection PSEN sl2-G, 12-pin M12 female connector,
straight, A-coded on 8-pin M12 male connector, straight, A-coded and 8-
pin M12 female connector, straight, A coded, cable length: 0.15 m.
€31.15