text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
3 Products found
PMCprotego D.06/01G/0/0/2/208-480VAC
8178003
GTIN: 4046548112351
Servo amplifier, continuous output current at 3 x 400 VAC: 6 A, Peak output current for 2 s: 18 A, peak output current for 5 s: 12 A, power consumption in S1 mode: 4.5 kVA, integrated brake resistor, hardware options: expansion card PMCprotego S3.SN 8DI 6DO EI BR, expansion card PosI/O.

€3,865.33
PMCprotego D.03/20G/0/0/2/208-480VAC
8178001
GTIN: 4046548110166
Servo amplifier, continuous output current at 3 x 400 VAC: 3 A, Peak output current for 2 s: 9 A, peak output current for 5 s: 6 A, power consumption in S1 mode: 2.2 kVA, integrated brake resistor, hardware options: expansion card PMCprotego S3.SN 8DI 6DO EI BR, expansion card PROFIBUS DP Slave Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

€4,493.96
PMCprotego D.03/A0G/0/0/2/208-480VAC
8178002
GTIN: 4046548110180
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax (2s) = 9 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2.2 kVA. Integral brake resistor. Further hardware options: Expansion card PMCprotego S3.SN 8DI 6DO EI BR, Expansion card PROFINET. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

€3,956.11

Save basket

Create a new order or get an individual offer

Select intended use