Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000010","name":"KUNBUS-GW EtherCAT","price":"181.89","currency":"EUR","category":["A0500","A0500B0500","00103002137157","0010300213715780SK"]}

Actual product may vary
KUNBUS-GW EtherCAT
Product ID: Z9000010
Modular gateway EtherCAT, communication module for the base module RevPi
Core / RevPi Core 3, a max. of two different
communication modules can be connected, housing dimensions (H x W x D):
96 x 22.5 ... More
Your Price
€181.89
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Modular gateway EtherCAT, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different communication modules can be connected, housing dimensions (H x W x D): 96 x 22.5 x 110.5 mm, protection type: IP 20, connection to thefieldbus: 2x RJ45, device function: Slave, max. data length input data: 512 Byte, max. data length output data: 512 Byte.
General data
Approval |
CE
UKCA |
Technical data
Mechanical data
Height dimension | 96 mm |
Width dimension | 22.5 mm |
Depth dimension | 110.4 mm |
Net weight | 91 g |
Gross weight | 100 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242290 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001423 |
UNSPSC 25 | 39122331 |
GTIN | 4046548093230 |
Volume | 0 dm3 |
Harmonized System Code | 85389091 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Obligatory accessories

GW Connector for Modular Gateways
Z9000016
Jumper for PiBridge to connect the individual Revolution Pi
modules. Universally suitable for all Revolution Pi base and
expansion modules.
€5.59