Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400335","name":"PIT es backplate language","price":"6.45","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880IS"]}

Actual product may vary
PIT es backplate language
Product ID: 400335
PITestop, washer with E-STOP labelling, in the languages
English, French, German, matching all the pushbuttons except PIT es2
and PIT es5.
Your Price
€6.45
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | CE |
Technical data
Environmental data
Ambient temperature | -30 - 85 °C |
Mechanical data
Height dimension | 1 mm |
Width dimension | 75 mm |
Net weight | 3 g |
Gross weight | 6 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371292 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002024 |
UNSPSC 25 | 46171620 |
GTIN | 4046548071191 |
Volume | 0 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |