Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"632018","name":"PSEN opII Testpiece F 14 mm","price":"16.84","currency":"EUR","category":["A0100","A0100B0130","00106002197104","0010600219710480JZ"]}
Actual product may vary
PSEN opII Testpiece F 14 mm
Product ID: 632018
GTIN: 4046548075953
Test rod for checking the function of the "Light guard with
finger protection", diameter 14 mm.
Item
Your Price
€16.84
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272792 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548075953 |
| Volume | 0 dm3 |
| Harmonized System Code | 39269097 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
