Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"380316","name":"M12 con., straight, male, 4 pin, D","price":"35.59","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UL"]}
Actual product may vary
M12 con., straight, male, 4 pin, D
Product ID: 380316
Plug-in connector, 4-pin, connector straight M12, D-coded,
screw connection, material threaded ring: Zinc die casting,nickel-plated,
cable screw connection Pg9, outer cable diameter 6-8mm
Your Price
€35.59
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | - |
Technical data
Electrical data
Type of rated voltage U1 | AC/DC |
Rated current | 4 A |
Environmental data
Ambient temperature | -40 - 85 °C |
Clearance & creepage dist. to | EN 60664-1 |
Pollution degree clear.&creep. | 3 |
Mechanical data
Connector type 1 | 4-pin M12 male connector |
Shape of connector type 1 | straight |
Coding of M12 connector 1 | |
Category of connector X1 | Cat5e |
Contact surfaces material 1 | Ni/Au |
Seal material | FKM |
Material of sockets | CuSn |
Conductor connection type | IDC terminal |
Housing colour | Nickel-coloured |
Max. outside diameter cable K1 | 6 - 8 mm |
Cable screw connection | PG 9 |
Max. cable cross sect. AWG K1 | 24 |
Approvals for connector 1 | UL94 V-2 |
Torque interlocking screw | 50 … 60 Ncm, hand-tightened |
Net weight | 35 g |
Gross weight | 45 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85366990 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548055085 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060311 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
Volume | 0 |